XC23xx Series
Unterkategorie auswählen
The XC2365 (LQFP-100) and XC2387 (LQFP-144) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 768 K and a 80MHz performance, the micro controller is well suited for automotive safety applications.
Key features:
- Up to 80 MHz frequency = 80 MIPS performance
- Up to 768 KB of flash memory and 82 KB of RAM
- Parallel Flash Programming
- Up to 2 PWM units (CCU6) to drive 3-phase motor
- 2 very fast A/D converters
- Up to 6 serial interfaces (USIC channels)
- DAP - Device Access Port (2 wire JTAG, replaces 5 wire JTAG)
| XC23xx Series | |||
|---|---|---|---|
| Subfamily | XC2365 | XC2387 | |
| Core | Core | C166SV2 | |
| Frequency (MHz) | 80/66 | ||
| Package | QFP 100 | QFP 144 | |
| Flash | Program Flash (kB) | 384-768 | 384-768 |
| Flash | Data Flash (kB) | 64 | 64 |
| SRAM | ∑ SRAM (kB) | 26-82 | 26-82 |
| CAN | Channels (message objects) | 3 (64) | 3 (64) |
| ADC | Channels | 16 | 24 |
|
Universal Serial Interface
[USIC] Channels* |
6 | 6 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 |
| CCU 2 | 1 | 1 | |
| CCU 6 | 2 | 2 | |
| Temperatur (Tambient) | -40°C to
+125°C |
-40°C to
+125°C |
|