XC22xxU-Series
Unterkategorie auswählen
The XC2220U (VQFN-48) and XC2210U (TSSOP-38) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 64 K and a 40MHz performance, the micro controller is well suited for low cost body applications.
Key features:
- 40 MHz frequency = 40 MIPS performance
- Up to 64 KB of flash memory and 8 KB of RAM
- Parallel Flash Programming
- 1 PWM units (CCU6) to drive 3-phase motor
- One very fast 12-bit A/D converters
- Up to 2 serial interfaces (USIC channels)
- Integrated window watchdog
- Small packages for space critical application/saving of PCB space
- Low power consumption
- DAP - Device Access Port (2 wire JTAG, replaces 5 wire JTAG)
| XC22xxU Series | |||
|---|---|---|---|
| Subfamily | XC2210U | XC2220U | |
| Core | Core | C166SV2 | |
| Frequency (MHz) | 40 | ||
| Package | TSSOP 38 | VQFN 48 | |
| Flash | Program Flash (kB) | 32-64 | 32-64 |
| Flash | Data Flash (kB) | 0 | 0 |
| SRAM | ∑ SRAM (kB) | 8 | 8 |
| CAN | Channels
(message objects) |
0 | 0 |
| ADC | Channels | 7 | 10 |
|
Universal Serial Interface
[USIC] Channels* |
2 | 2 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 |
| CCU 2 | 1 | 1 | |
| CCU 6 | 1 | 1 | |
| Temperatur (Tambient) | -40°C to
+125°C |
-40°C to
+125°C |
|