XC22xxM-Series
Unterkategorie auswählen
The XC223xM (LQFP-64), XC226xM (LQFP-100) and XC228xM (LQFP-144) microcontroller series is based on Infineon's popular and well-established C166 architecture. With a Flash size of up to 832 KByte and a 80MHz performance, the microcontroller is well suited for automotive body applications.
Key features:
- 80 MHz frequency = 80 MIPS performance
- Up to 832 KB of flash memory and 50 KB of RAM
- Parallel Flash Programming
- Up to 4 PWM units (CCU6) to drive 3-phase motor
- Two very fast 10-bit A/D converters
- Up to 6 serial interfaces (USIC channels)
- Up to 6 CAN
- Low PIN count package LQFP-64
- Low power consumption
- Low power modes
- DAP - Device Access Port (2 wire JTAG, replaces 5 wire JTAG)
| XC22xxM Series | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Subfamily | XC2237M | XC2238M | XC2267M | XC2265M | XC2263M | XC2287M | XC2286M | XC2285M | |
| Core | Core | C166SV2 | |||||||
| Frequency (MHz) | 40-80 | ||||||||
| Package | QFP 64 | QFP 100 | QFP 144 | ||||||
| Flash | Program Flash (kB) | 384-768 | 384-768 | 384-768 | 384-768 | 384-768 | 384-768 | 384-768 | 384-768 |
| Flash | Data Flash (kB) | 64 | 64 | 64 | 64 | 64 | 64 | 64 | 64 |
| SRAM | ∑ SRAM (kB) | 26-50 | 26-50 | 26-50 | 26-50 | 26-50 | 26-50 | 26-50 | 26-50 |
| CAN | Channels
(message objects) |
6 (256) | 3 (96) | 6 (256) | 3 (96) | 1 (32) | 6 (256) | 3 (96) | 2 (64) |
| ADC | Channels | 9 | 9 | 16 | 16 | 16 | 24 | 24 | 16 |
|
Universal Serial Interface
[USIC] Channels* |
6 | 4 | 8 | 6 | 4 | 8 | 4 | 4 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| CCU 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| CCU 6 | 2 | 2 | 4 | 2 | 2 | 4 | 4 | 2 | |
| Temperatur (Tambient) | -40°C to
+110°C |
-40°C to
+110°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
|