XC22xxI-Series

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The XC226xI (LQFP-100) and XC278xI (LQFP-144) microcontroller series is based on Infineon's popular and well-established C166 architecture. With the extended Flash size of up to1 MB at 128MHz performance, the micro controller is well suited for high-end/-performance BCM-/Gateway- applications

 

Key features:

  • 128 MHz frequency = 128 MIPS performance
  • Up to 1 MB of flash memory and 90 KB of RAM
  • Instruction cache
  • Parallel Flash Programming
  • Up to 28 ADC channels
  • Two very fast 12-bit A/D converters
  • Up to 6-CAN for Gateway applications
  • Up to 10 serial interfaces (USICchannels)
  • Optional FlexRay interface
  • Low power consumption
  • Low power modes
  • DAP - Device Access Port (2 wire JTAG, replaces 5 wire JTAG)

XC22xxI Series
Subfamily XC2268I XC2269I XC2288I XC2289I
Core Core C166SV2
Frequency (MHz) 100-128
Package QFP 100 QFP 144
Flash Program Flash (kB) 512-1024 512-1024 512-1024 512-1024
Flash Data Flash (kB) 64 64 64 64
SRAM ∑ SRAM (kB) 90 90 90 90
CAN Channels
(message objects)
6 (256) 6 (256) 6 (256) 6 (256)
ADC Channels 19 19 28 28
Universal Serial Interface
[USIC] Channels*
10 10 10 10
Capture Compare
Units [CCU]**
CCU 1 0 0 0 0
CCU 2 1 1 1 1
CCU 6 4 4 4 4
Flexray Channels 0 2 0 2
Temperatur (Tambient) -40°C to
+125°C
-40°C to
+125°C
-40°C to
+125°C
-40°C to
+125°C

 

 

Application Note Selector

Parametric Search



Produkt OPN Produktstatus Online bestellen Gehäuse Green Budgetary Price €€/1k Clock Frequency SRAM (incl. Cache) CAN Nodes A/D Input Lines A/D Input Lines (incl. FADC)
Treffer: 7                  
absteigend aufsteigend           absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
SAK-XC2268I-136F128L AA  

XC2268I136F128LAAKXUMA1

not for new design

 

 

PG-LQFP-100

6.81
128.0 MHz
90.0 kByte
6
16
SAK-XC2269I-136F128L AA  

XC2269I136F128LAAKXUMA1

not for new design

 

 

PG-LQFP-100

7.02
128.0 MHz
90.0 kByte
6
16
SAK-XC2288I-136F128L AA  

XC2288I136F128LAAKXUMA1

not for new design

 

 

PG-LQFP-144

- 128.0 MHz
90.0 kByte
6
28
SAK-XC2289I-136F128L AA  

XC2289I136F128LAAKXUMA1

not for new design

 

 

PG-LQFP-144

7.23
128.0 MHz
90.0 kByte
6
28
SAK-XC2268I-136F128LR AA  

XC2268I136F128LRAAKXUMA1

active and preferred

 

 

PG-LQFP-100

8.1
128.0 MHz
90.0 kByte
6
16
SAK-XC2269I-136F128LR AA  

XC2269I136F128LRAAKXUMA1

active and preferred

 

 

PG-LQFP-100

8.1
128.0 MHz
90.0 kByte
6
16
SAK-XC2289I-136F128LR AA  

XC2289I136F128LRAAKXUMA1

active and preferred

 

 

PG-LQFP-144

8.6
128.0 MHz
90.0 kByte
6
28

Data Sheet

Titel Größe Datum Version
1.6 MB 08 Nov 2012 01_02
3.6 MB 08 Nov 2012 01_02
4 MB 08 Nov 2012 01_02

User Manual

Titel Größe Datum Version
11.8 MB 07 Mär 2012 01_00
2.1 MB 15 Sep 2010 02_01
5.3 MB 02 Jan 2012 01_07

Product Brief

Titel Größe Datum Version
182 KB 25 Feb 2010

Application Notes

Titel Größe Datum Version
2.9 MB 15 Mär 2016 03_05
1.2 MB 09 Jul 2012 01_03
1.9 MB 09 Jul 2012 01_03
1.5 MB 15 Okt 2009 01_00
1.6 MB 15 Okt 2009 01_00
702 KB 13 Aug 2013 01_01
2 MB 29 Mär 2012 01_01
1.3 MB 08 Jun 2011 01_01
1.3 MB 16 Sep 2009 01_00
2 MB 29 Mär 2012 01_01
770 KB 13 Nov 2008 01_00
1.6 MB 13 Nov 2008 01_00
955 KB 29 Aug 2008 01_01
974 KB 29 Aug 2008 01_01
806 KB 28 Aug 2008 01_00
770 KB 02 Jan 2012 01_03
737 KB 01 Mär 2008 01_00
495 KB 01 Mär 2008 01_00
453 KB 19 Feb 2008 01_00
965 KB 03 Jan 2012 01_01
1.3 MB 02 Jan 2012 01_02
4.1 MB 06 Sep 2007 01_01
439 KB 06 Nov 2007 01_01
489 KB 06 Nov 2007 01_01
265 KB 01 Okt 2007 01_00
4 MB 08 Okt 2007 01_00
3.5 MB 08 Okt 2007 01_00
1.5 MB 01 Nov 2007 02_00
702 KB 16 Sep 2008 01_00
1.4 MB 16 Sep 2008 01_00
461 KB 21 Nov 2008 01_00
801 KB 21 Nov 2008 01_00
842 KB 08 Feb 2008 01_00
422 KB 29 Sep 2008 01_00
2.4 MB 29 Sep 2008 01_00
1.4 MB 30 Jul 2010 01_00

Errata Sheet

Titel Größe Datum Version
3.3 MB 11 Jul 2013 01_02
2.9 MB 03 Apr 2014 01_06

Presentations

Titel Größe Datum Version
3.2 MB 22 Mai 2012 01_00
804 KB 03 Apr 2014 01_00

Evaluierungs-Boards

Board Familie Beschreibung Status
KIT_XC2269I_SK Microcontroller
  • SAK-XC2269I-136F128L
active and preferred
KIT_DAP_MINIWIGGLER_USB Microcontroller The miniWiggler is Infineon’s high performance and cost-efficient debugging tool for the future. On the host side, it has an USB interface, which is available on every computer. On the device side, the communication goes over Infineon 10-pin DAP or 16-pin OCDSL1 interfaces. The miniWiggler has been designed specifically to work in combination with Infineon’s Debug Access Software (DAS).
  • All microcontrollers with DAP interface
active and preferred
KIT_MINIWIGGLER_3_USB Microcontroller High-Performance and Cost-Effective interface to the 10-pin DAP and 20-pin Automotive JTAG connector
    active and preferred
    KIT_XC2289I_SK Microcontroller
    • SAK-XC2289I-136F128L
    on request

    Finden Sie eine Antwort auf Ihre Frage

    Infineon begrüßt Ihre Kommentare und Fragen.

    Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

    Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.

    Ich bin damit einverstanden, dass meine oben genannten persönlichen Daten (auch meine E-Mail-Adresse und Telefonnummer) gesammelt, verarbeitet und genutzt werden für Verkaufsförderung und Marktforschung von der Infineon Technologies AG und ihren lizenzierten Vertriebspartnern.

    Für weitere Information über unsere Datenschutzbestimmungen folgen Sie bitte diesem Link zu denDatenschutzbestimmungen

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon

    Development Tools

    Titel Größe Datum Version
    5.2 MB 03 Sep 2012 01_00