XC22xxH-Series
Unterkategorie auswählen
The XC228xH (LQFP-144) and XC229xH (LQFP-176) microcontroller series is based on Infineon's popular and well-established C166 architecture. With the extended Flash size of up to1.6 MB a 100MHz performance, the micro controller is well suited for high end BCM and gateway applications.
Key features:
- 100 MHz frequency = 100 MIPS performance
- Up to 1.6 MB of flash memory and 138 KB of RAM
- Parallel Flash Programming
- Up to 4 PWM units (CCU6) to drive 3-phase motor
- Two very fast 10-bit A/D converters
- Up to 10 serial interfaces (USIC channels)
- Up to 6 CAN for Gateway applications
- Up to 40 ADC channels
- Low power consumption
- Low power modes
- DAP - Device Access Port (2 wire JTAG, replaces 5 wire JTAG)
| XC22xxH Series | ||||||
|---|---|---|---|---|---|---|
| Subfamily | XC2288H | XC2289H | XC2297H | XC2298H | XC2299H | |
| Core | Core | C166SV2 | ||||
| Frequency (MHz) | 66-100 | |||||
| Package | QFP 144 | QFP 176 | ||||
| Flash | Program Flash (kB) | 1024-1536 | 1024-1536 | 1024-1536 | 1024-1536 | 1024-1536 |
| Flash | Data Flash (kB) | 64 | 64 | 64 | 64 | 64 |
| SRAM | ∑ SRAM (kB) | 106-138 | 106-138 | 106-138 | 106-138 | 106-138 |
| CAN | Channels
(message objects) |
4 (128) | 6 (256) | 6 (256) | 6 (256) | 6 (256) |
| ADC | Channels | 24 | 24 | 40 | 30 | 30 |
|
Universal Serial Interface
[USIC] Channels* |
10 | 10 | 10 | 10 | 10 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 1 | 1 | 1 | 1 | 1 |
| CCU 2 | 1 | 1 | 1 | 1 | 1 | |
| CCU 6 | 4 | 4 | 4 | 4 | 4 | |
| Flexray | Channels | 0 | 2 | 0 | 0 | 2 |
| Temperatur (Tambient) | -40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
-40°C to
+125°C |
|