XE166xM Series - Base Line
Unterkategorie auswählen
The XE162M (LQFP-64), XE164M (LQFP-100) and XE167M (LQFP-144) microcontroller series is based on Infineon's popular and well-established C166 architecture. The devices offer new safety features for safety integrity level (SIL) 2 and 3 applications such as an MPU (Memory Protection Unit), MCHK (Memory Checker) and ECC (Error Correction) for flash memory and SRAM.
Key features
- 80 MHz frequency = 80 MIPS performance
- Up to 576KB of flash memory and 50KB of RAM
- Parallel Flash Programming
- Up to four PWM units (CCU6) to drive any industrial 3-phase motor
- Two very fast A/D converters
- Up to eight serial interfaces (USIC)
- DAP - Device Access Port (two-wire JTAG, replaces five-wire JTAG)
|
XE166xM Series |
||||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
Subfamily |
XE162FM |
XE162HM |
XE164FM |
XE164GM |
XE164HM |
XE164KM |
XE167FM |
XE167GM |
XE167HM |
XE167KM |
|
Core |
C166SV2 |
|||||||||
|
Core Frequency |
80 MHz |
|||||||||
|
Package |
QFP 64 |
QFP 100 |
QFP 144 |
|||||||
|
Flash Prog/Data Flash (kB) |
384-576 |
384-576 |
384-576 |
384-576 |
384-576 |
384-576 |
384-576 |
384-576 |
384-576 |
384-576 |
|
SRAM
|
24-50 |
24-50 |
26-50 |
26-50 |
26-50 |
26-50 |
34-50 |
34-50 |
34-50 |
34-50 |
|
CAN Channels |
2 (64) |
0 |
4 (128) |
2 (64) |
0 |
0 |
6 (128) |
2 (64) |
0 |
0 |
|
ADC Channels |
9 |
9 |
16 |
11 |
16 |
11 |
24 |
16 |
24 |
16 |
|
[USIC] Channels* |
6 |
6 |
6 |
4 |
6 |
4 |
8 |
4 |
8 |
4 |
|
CCU**1 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
0 |
|
CCU** 2 |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
1 |
|
CCU** 6 |
1 |
1 |
3 |
2 |
3 |
2 |
4 |
2 |
4 |
2 |
|
Temperature (ambient) |
-40°C to
|
-40°C to
|
-40°C to
|
-40°C to
|
-40°C to
|
-40°C to
|
-40°C to
|
-40°C to
|
-40°C to
|
-40°C to
|
* USIC (Universal Serial Interface): can be configured as UART, LIN, SPI, IIC, IIS
** CCU (Capture Compare Units): used for PWM, D/A