XE166 Classic Series - Alpha Line
MCU and DSP in a Real Time Core
Unterkategorie auswählen
Key features
- 80 MHz frequency = 80 MIPS performance
- 768KB of flash memory and 82KB of RAM
- Up to four PWM units (CCU6) to drive any industrial 3-phase motor
- Two very fast A/D converters
- Up to six serial interfaces (USIC)
|
XE166 Classic Series |
|||||||||
|---|---|---|---|---|---|---|---|---|---|
| Subfamily | XE164F | XE164G |
XE164H |
XE164K |
XE167F |
XE167G |
XE167H |
XE167K |
|
| Core | Core |
C166SV2 |
|||||||
| Frequency (MHz) |
80/66 |
||||||||
| Package |
QFP 100 |
QFP 144 |
|||||||
| Flash | Prog/Data Flash (kB) | 768 | 768 | 768 | 768 | 768 | 768 | 768 | 768 |
| SRAM | ∑ SRAM (kB) | 24-82 | 24-82 | 24-82 | 24-82 | 28-82 | 28-82 | 28-82 | 28-82 |
| CAN | Channels | 4 (128) | 2 (128) | 0 | 0 | 5 (128) | 2 (128) | 0 | 0 |
| ADC | Channels | 16 | 11 | 16 | 11 | 24 | 16 | 24 | 16 |
|
Universal Serial Interface
[USIC] Channels* |
6 | 4 | 6 | 4 | 6 | 4 | 6 | 4 | |
|
Capture Compare
Units [CCU]** |
CCU 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| CCU 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| CCU 6 | 3 | 2 | 3 | 2 | 4 | 2 | 4 | 2 | |
| Temperature (ambient) |
-40°C
|
-40°C
|
-40°C
|
-40°C
|
-40°C
|
-40°C
|
-40°C
|
-40°C
|
|
* USIC: can be configured as UART, LIN, SPI, IIC, IIS
** CCU: used for PWM, D/A