Chip Card and Security ICs
Proven security you can trust
Unterkategorie auswählen
- Security Controller contact-based
- SLE 97 SOLID FLASH™ Family
- SLE 88 SOLID FLASH™ Family
- SLE 78 SOLID FLASH ™ family: Digital Security Controller
- SLE 77 SOLID FLASH ™ family: 16-bit security controller
- SLE 76 family: Flash controller for SIM - UICC applications
- SLM 76 family: M2M platform
- SLI 76 “in Car” family:
- SLE 66 family: Enhanced High Performance Controller
- Security Controller contactless
- Contactbased ICs & Security Memories
More than 25 years experience & 14 years continuous No.1 and market leader:
Infineon is the world’s leading vendor of secure chip card ICs used for passports, ID cards, payment cards, mobile subscriber authentication (SIM cards), access cards and trusted-computing solutions as well as being a technology driver in the hardware-based security field.
Today’s solutions handle what the future will bring:
For example Near Field Communication (NFC) and Machine-to-Machine (M2M). Infineon’s innovative products enable these and many other new applications.
With these initiatives Infineon is helping to provide greater security to increase tomorrows’ mobility and freedom with individual security and privacy