Mobile Software
As a fully owned subsidiary of Infineon Technologies AG, COMNEON also provides software for Infineon’s mobile phone platforms. COMNEON’s R&D resources and sales representations are based in locations in Europe, the U.S. and Asia. They team up to develop best-in-class 2G, 3G and LTE protocol stack software, using state-of-the-art development and configuration management tools.
Voice Centric Protocol Stack Family:
Comneon’s GSM Voice Centric Protocol Stack is optimised for the ultra-low-cost mobile communication segment. It is a stable and mass-production proven product offering GSM Voice & SMS functionality including Dual Band Stack, EMEA Version 900/1800 MHz band, NAFTA version 850/1900 band, … more
Dual Mode Protocol Stack Family:
Comneon’s Dual Mode Protocol Stack is compliant with 3GPP GSM, GPRS, EDGE and WCDMA FDD specifications. It provides a wide range of advantages including HSPA / HSUPA / HSPA+, Inter-RAT Handover and Cell Reselection, Network Assisted Cell Change from UTRAN to GERAN, … more
IMS Device Framework
Comneon’s IMS Device Framework has been steadily enhanced to ensure its full compliance with 3GPP Release 6 specifications. It is scaled to support a wide range of possible applications such as Video, File and Image Sharing, Voice-over-IP (VoIP), OMA Instant Messaging, Presence enabled Phone Book, Push-to-Talk (PoC). With its IMS, Comneon joined the Rich Communication Suite (RCS) initiative. ... more
Comneon Solutions: COMNEON ® provides advanced software solutions for a broad range of state-of-the-art mobile and fixed line communication products.