Automation ICs

ISOFACE™

5350-ISO1H801G_1mit300_res

The ISO1H8xxG is a galvanic isolated 8 bit data interface family in SO-36 package that provides 8 fully protected high side power switches that are able to handle currents up to 1,2 A.
An 8 bit parallel/serial µC compatible interface allows to connect the IC directly to a µC system.
The input interface supports also a direct control mode and is designed to operate with 3,3 - 5 V CMOS compatible levels. The data transfer from input to output side is realized by the integrated Coreless Transformer Technology CLT.
 
Typical Application

  • Isolated Power Switch for industrial applications (PLC)

  • All types of resistive, inductive and capacitive loads

  • µC compatible power switch

  • Driver for solenoid, relays and resistive loads 

To order ISOFACE™ samples and Evaluation Boards – please contact your local distributor.

Ask Infineon!

International - Gebührenfrei:

0(0)800 951 951 951

Direktwahl:

+49 89 234 65555

Infineon freut sich Ihnen zu helfen:

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green 8 High-side output VCC (typ) VBB (max) Tj (max) IL (typ)
Matching Results: 6        
reset all selections                  
absteigend aufsteigend     absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
PG-DSO-36
ISO1H811G in production Buy PG-DSO-36 0.625 A
3.3 - 5.0 V
45.0 V
150.0 degC
-
ISO1H812G in production Buy PG-DSO-36 0.625 A
3.3 - 5.0 V
45.0 V
150.0 degC
-
ISO1H815G coming soon Buy PG-DSO-36 1.2 A
3.3 - 5.0 V
45.0 V
150.0 degC
-
ISO1H816G coming soon Buy PG-DSO-36 1.2 A
3.3 - 5.0 V
45.0 V
150.0 degC
-
ISO1H801G discontinued Buy PG-DSO-36 0.625 A
5.0 V
45.0 V
150.0 degC
-
ISO1H802G discontinued Buy PG-DSO-36 0.625 A
5.0 V
45.0 V
150.0 degC
-