LIN Transceivers

By allowing a basic local network connection between the CAN backbone and actuators, sensors or switches, the Local Interconnect Network (LIN) bus has tremendously reduced the design efforts and costs for the car manufacturers. It is thus used in a fast growing range of applications, mainly for low speed networking (up to 20kBaud) Body and Convenience applications.

As an active member of the LIN consortium Physical Layer and Conformance Tests working groups, Infineon is a key player in developing innovative and robust solutions.

 

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Transmission ratemax Quiescent Current (max.) Bus Wake-up capability Additional Features Wake-up inputs
Matching Results: 6        
reset all selections         reset reset reset reset reset
absteigend aufsteigend     absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
TLE 8458G in production Request PG-DSO-8 20.0 kbit/s
< 10 µA sleep mode
Yes
Vreg, EN, WK
Bus wake-up + wake-up pin
TLE 7269G in production Buy PG-DSO-14 20.0 kbit/s
< 10 µA sleep mode
Yes
2 x LIN trx, INH, EN, WK, Vio
Bus wake-up + wake-up pin
TLE 7259G in production Request P-DSO-8   10.4 - 20.0 kbit/s
< 10 µA sleep mode
Yes
INH, EN, WK
Bus wake-up + wake-up pin
TLE 7259-2GE in production Buy PG-DSO-8 20.0 kbit/s
< 10 µA sleep mode
Yes
INH, EN, WK
Bus wake-up + wake-up pin
TLE 7259-2GU in production Buy PG-DSO-8 10.4 kbit/s
< 10 µA sleep mode
Yes
INH, EN, WK
Bus wake-up + wake-up pin
TLE 6258-2G in production Buy PG-DSO-8 20.0 kbit/s
< 40 µA standby mode
Yes
ENN, Vcc
Bus wake-up