Chip Card Controllers

Infineon is the number one worldwide in terms of volumes and turnover for Chip Card ICs since 9 consecutive years. With the SLE 50, SLE 66 and SLE 88 families, ranging from 8-bit to 32-bit, Infineon offers the broadest range of products in the industry and underlines its leading position in technology development and product security.  

In late 2006 Infineon set another benchmark for the industry with the introduction of the Dual-Interface and contact-less SLE 66PE family.

With SLE 78 Infineon introduced the revolutionary security concept Integrity Guard that is based on digital, mathematically modelled security mechanisms and leads security controllers to a new dimension in terms of reliability, endurance and quality.

By supporting all major industry standards in one platform (such as ISO 14443 Type B&A and Felica / ISO 18092 passive mode, ISO 15693, ISO 18000-3, Mifare TM compatible interface), Infineon’s products easily adapt to existing infrastructures, thus significantly reducing the overall cost of deployment.

Compatibility with Infineon’s contact-based controller ICs allows a smooth migration path for all applications from contact-based to contact-less mode, impressively demonstrated by the success in e-Passport projects as well as all major payment schemes.

Mifare™ is a Trademark of NXP B.V.

 

Document Types

 
Title Date Version Size
Product Brief

PB_RSA (PB_RSA2048_B116-H8312-G1-X-7600.pdf)

05 Feb 2009 01.2009 147 KB

PB ECC (PB_ECC521_B116-H9078-X-X-7600.pdf)

05 Feb 2009 149 KB