Chip Card and Security ICs
Proven security you can trust
Unterkategorie auswählen
- Security Controller contact-based
- SLE 66 family: Enhanced High Performance Controller
- SLE 76 family: Flash controller for SIM / UICC applications
- SLM 76 family: M2M platform
- SLI 76 “in Car” family
- SLE 77 family: SOLID FLASH ™ 16-bit security controller
- SLE 78 family: Next Generation Security Controller
- SLE 88 family: High End 32-bit Security Controller and SWP
- Security Controller contactless
- Contactbased ICs & Security Memories
More than 25 years experience & 14 years continuous No.1 and market leader:
Infineon is the world’s leading vendor of secure chip card ICs used for passports, ID cards, payment cards, mobile subscriber authentication (SIM cards), access cards and trusted-computing solutions as well as being a technology driver in the hardware-based security field.
Today’s solutions handle what the future will bring:
For example Near Field Communication (NFC) and Machine-to-Machine (M2M). Infineon’s innovative products enable these and many other new applications.
With these initiatives Infineon is helping to provide greater security to increase tomorrows’ mobility and freedom with individual security and privacy
- Dokumente
- Kontakt
Dokumentarten
| Titel | Datum | Version | Größe |
|---|---|---|---|
|
|
|||
Chip Card Brochure (Infineon - Brochure - Chip Card and Security.pdf) |
12 Apr 2012 | 365 KB | |
| 12 Apr 2012 | 892 KB | ||
Secure Mobile Communication Brochure (Infineon - Brochure - Secure Mobile Communication.pdf) |
12 Apr 2012 | 252 KB | |
Secure eGovernment Brochure (Infineon - Brochure - Secure eGovernment.pdf) |
12 Apr 2012 | 598 KB | |
System Security Brochure (Infineon - Brochure - System Security.pdf) |
12 Apr 2012 | 377 KB | |
| 12 Apr 2012 | 404 KB | ||
Transport & Ticketing Brochure (Infineon - Brochure - Transport & Ticketing.pdf) |
12 Apr 2012 | 314 KB | |