DC/DC-Converter (Automotive)

INFINEON TECHNOLOGIES offers several switching converters serving applications with extended requirements like supply for 32-bit μC and airbag applications. In our portfolio you can find step-up ( Boost ) and step-down ( Buck ) converters as well as converters cascaded internally with linear regulators and trackers.

 

  • Step-up and step-down converters
  • High-efficiency regulators
  • Wide supply voltage operation range
  • Very low current consumption operation
  • Suitable for standard 12V / 24V PowerNets
  • Disable function for main output
  • Output undervoltage reset with delay
  • Short-circuit protection
  • Overtemperature protection
  • Wide ambient operation range - 40°C up to +125°C 


Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Comment VQ (max) IQ (max) Iq (typ) Output
Matching Results: 13        
reset all selections         reset reset reset reset reset
absteigend aufsteigend     absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
TLE 6361G ON REQUEST Request P-DSO-36   Vin up to 60V; 3 linear post regulators (5V, 3.3/2.6V, 5/3.3V) and 6 voltage trackers (5V); SPI
5.0 V, 3.3/2.6V, 5.0/3.3 V
1,500.0 mA
30.0 µA
Linear (Buck Preregulator)
TLE 6365G in production Request PG-DSO-8 - 5.0V
400.0 mA
1,500.0 µA
Buck Converter
TLE 6363 discontinued Buy P-DSO-14   Please use RoHS compliant TLE6711
5.0V
250.0 mA
1,500.0 µA
Boost/Buck Conv.
TLE6368G1 discontinued Request P-DSO-36   Successor: TLE6368G2
5.0 V, 3.3/2.6 V, 3.3/2.6 V
1,500.0 mA
30.0 µA
Linear (Buck Preregulator)
TLE6368G2 in production Request PG-DSO-36 Vin up to 60V; 3 linear post regulators (5V, 3.3/2.6V, 5/3.3V) and 6 voltage trackers (5V); SPI
5.0 V, 3.3/2.6 V, 3.3/2.6 V
1,500.0 mA
30.0 µA
Linear (Buck Preregulator)
TLE 6389-2GV in production Request PG-DSO-14 Vin up to 60V; VQ adjustable from 1.25V up to 15V; external MOS
adjustable
2,300.0 mA
130.0 µA
Buck Converter
TLE 6389-2G V50 in production Request PG-DSO-14 Vin up to 60V; external MOS
5.0V
2,300.0 mA
130.0 µA
Buck Converter
TLE 6389-3G V50 in production Request PG-DSO-14 Vin up to 60V; external MOS
5.0V
2,300.0 mA
130.0 µA
Buck Converter
TLE 6711G in production Buy PG-DSO-14 - 5.0V
250.0 mA
1,500.0 µA
Boost/Buck Conv.
TLE 6711GL in production Request PG-DSO-20 - 5.0V
250.0 mA
1,500.0 µA
Boost/Buck Conv.
TLE 7368G in production Buy P-DSO-36   3 linear post regulators (5V, 3.3/2.6V, 1.5V),
selectable StandBy-Vreg (1.0/2.6V) and 2 voltage trackers (5V)
5.0 V, 3.3/2.6 V, 1.5 V, 1.0/2.6 V
2,500.0 mA
120.0 µA
Linear (Buck Preregulator)
TLE 7368E in production Buy PG-DSO-36 3 linear post regulators (5V, 3.3/2.6V, 1.5V),
selectable StandBy-Vreg (1.0/2.6V) and 2 voltage trackers (5V)
5.0 V, 3.3/2.6 V, 1.5 V, 1.0/2.6 V
2,500.0 mA
120.0 µA
Linear (Buck Preregulator)
TLE 8366EV in production Request PG-DSO-8 VQ adjustable from 0.6V up to 16V; Tolerance 2% up to 1000mA; DSO-8 EP
adjustable
1,800.0 mA
7,000.0 µA
Buck Converter