XPOSYS™ - PMB 2540

Leading-EDGE A-GPS true Sinlge-Chip Receiver

XPOSYS™ is highly optimized for

  • Lowest component count (GPS <10 additional components)
  • Lowest PCB Area (<26mm 2)
  • Lowest power consumption
  • Host interfaces (UART, I 2C or SPI)
  • Reuse of system reference clock
  • High sensitivity enabling scalability of GPS system to power consumption and cost

Ask Infineon!

International - Gebührenfrei:

0(0)800 951 951 951

Direktwahl:

+49 89 234 65555

Infineon freut sich Ihnen zu helfen:

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Green
Matching Results: 1    
reset all selections    
absteigend aufsteigend   absteigend aufsteigend
XPOSYS™ - PMB 2540 on request