SPOC - SPI Power Controller for Advanced Light Control
SPOC devices are high side smart power multichannel switches in PG-DSO-36 Green and Robust package providing embedded protective functions. They are especially designed for standard exterior lighting and LED equivalent loads in automotive applications.
The unique selling point of the SPOC is the pin, function and package compatibility within a SPOC family and the ability to drive bulb or LED with the same device, enabling customers to develop a modular and scalable platform with only one PCB.
Configuration and diagnosis are done via SPI. Additionally, there is a current sense signal available for each channel that is routed via a multiplexer to one diagnostic pin.
- Product Type List
- Documents
- Contact us