Integrated High current Motor Drivers

NovalithIC™ / Trilith IC

 

NovalithIC™ - NovalithIC™ provides a complete low-ohmic-protected half-bridge in a single package. It can be combined with an additional NovalithIC TM to create an H-bridge or 3-phase bridge as well. The NovalithIC™ family has the capability to switch to up to 25kHz while providing overcurrent, overvoltage and overtemperature protection. The NovalithIC™ family offers cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption - scaled to your needs.

 

Trilith IC - the Trilith IC family members combine two high-side and two low-side switches in one package. They are geared to drive high-current DC motors in an H-bridge configuration but can also be used as single independent switches. All Trilith ICs include overcurrent and overtemperature protection for the high-side switches. For the low-side switches the user can choose between fast unprotected switches for PWM applications as well as protected switches for lower frequencies.

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Operating Range RDS (on) (typ) ID(lim) Iq (typ) Diagnosis
Matching Results: 34        
reset all selections         reset reset reset reset reset
absteigend aufsteigend     absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend absteigend aufsteigend
NovalithIC
BTS 7930B discontinued Buy P-TO263-7   5.5 - 28.0 V
28.0 mOhm
31 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7930B in production Buy PG-TO263-7 5.5 - 28.0 V
28.0 mOhm
32 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7930P in production Buy PG-TO220-7 5.5 - 28.0 V
29.6 mOhm
32 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7930S in production Buy PG-TO220-7 5.5 - 28.0 V
28.2 mOhm
32 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTS 7960B discontinued Buy P-TO263-7   5.5 - 27.6 V
16.0 mOhm
43 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7960B in production Buy PG-TO263-7 5.5 - 28.0 V
16.0 mOhm
47 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7960P in production Buy PG-TO220-7 5.5 - 28.0 V
17.6 mOhm
47 A
7.0 µA
OV, OT, OC_failure flag, current sense
BTN 7960S in production Buy PG-TO220-7 5.5 - 28.0 V
16.2 mOhm
47 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTS 7970B discontinued Request P-TO263-7   5.5 - 28.0 V
16.0 mOhm
68 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7970B in production Buy PG-TO263-7 5.5 - 28.0 V
16.0 mOhm
70 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7970P in production Buy PG-TO220-7 5.5 - 28.0 V
17.6 mOhm
70 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7970S on request Buy PG-TO220-7 5.5 - 28.0 V
16.2 mOhm
70 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7971B in production Buy PG-TO263-7 4.5 - 28.0 V
16.0 mOhm
70 A
7.0 µA
OV, OT, OC-failure flag, current sense
BTN 7975B on request Request PG-TO263-7 5.5 - 28.0 V
16.0 mOhm
70.0 A
7.0 µA
OV, OT, OC-failure flag, status flag
TrilithIC
BTS 7810K in production Buy P-TO263-15   5.0 - 42.0 V
40.0 mOhm
42.0 A
4.0 µA
OT, OL Status Flag
BTM 7810K in production Buy PG-TO263-15 5.0 - 42.0 V
40.0 mOhm
42.0 A
4.0 µA
OT, OL Status Flag
BTS 7811K in production Buy P-TO263-15   5.0 - 42.0 V
40.0 mOhm
42.0 A
4.0 µA
OT, OL Status flag
BTM 7811K in production Buy PG-TO263-15 5.0 - 42.0 V
40.0 mOhm
42.0 A
4.0 µA
OT, OL Status flag
BTS 7710GP in production Buy P-TO263-15   4.5 - 42.0 V
110.0 mOhm
15.0 A
5.0 µA
OT-Status Flag
BTM 7710GP in production Buy PG-TO263-15 4.5 - 42.0 V
110.0 mOhm
15.0 A
5.0 µA
OT-Status Flag
BTS 7710G not for new design Buy P-DSO-28   4.5 - 42.0 V
110.0 mOhm
15.0 A
5.0 µA
OT-Status Flag
BTM 7710G in production Buy PG-DSO-28 4.5 - 42.0 V
110.0 mOhm
15 A
5.0 µA
OT-Status Flag
BTS 7700G not for new design Buy P-DSO-28   4.5 - 42.0 V
190.0 mOhm
9.0 A
5.0 µA
OT-Status Flag
BTM 7700G in production Buy PG-DSO-28 4.8 - 42.0 V
190.0 mOhm
9.5 A
5.0 µA
OT-Status Flag
BTS 7750G not for new design Buy P-DSO-28   4.5 - 42.0 V
115.0 mOhm
12.0 A
5.0 µA
OT-Status Flag
BTM 7750G in production Buy PG-DSO-28 4.8 - 42.0 V
115.0 mOhm
12.0 A
5.0 µA
OT-Status Flag
BTS 7750GP discontinued Buy P-TO263-15   4.5 - 42.0 V
115.0 mOhm
12.0 A
5.0 µA
OT-Status Flag
BTM 7750GP in production Buy PG-TO263-15 4.5 - 42.0 V
115.0 mOhm
12.0 A
5.0 µA
OT-Status Flag
BTS 7740 G in production Request P-DSO-28   4.5 - 42.0 V
210.0 mOhm
8.0 A
5.0 µA
OT-Status Flag
BTM 7740G in production Buy PG-DSO-28 4.8 - 42.0 V
210.0 mOhm
8.0 A
5.0 µA
OT-Status Flag
BTS 7741G not for new design Buy P-DSO-28   4.8 - 42.0 V
210.0 mOhm
10.0 A
5.0 µA
OT, OL Status Flag
BTM 7741G in production Buy PG-DSO-28 4.8 - 42.0 V
210.0 mOhm
10.0 A
5.0 µA
OT, OL Status Flag
BTS 7751G not for new design Buy P-DSO-28   4.8 - 42.0 V
115.0 mOhm
15.0 A
5.0 µA
OT, OL Status Flag
BTM 7751G in production Buy PG-DSO-28 4.8 - 42.0 V
115.0 mOhm
14.0 A
5.0 µA
OT, OL Status Flag