PSTN DECT
Features
Handset based
- Single-chip DECT and DECT 6.0 with integrated baseband, RF and PA (COSIC™-ULC and COSIC™-Standard)
- Integrated display controller for 180-segment display (ULC) or color display support (Standard)
- SMS, Caller-ID, 3-tone ringer (ULC) or true polyphonic ringing (Standard)
- Half-duplex (ULC) or full-duplex hands-free with integrated amplifier (Standard)
Base Station
- Single-chip DECT and DECT 6.0 with integrated baseband, RF and PA (COSIC™-ULC and COSIC™-DTAM)
- Integrated AFE for PSTN
- Integrated answering machine (DTAM)
- Option for base station with full-duplex speakerphone, keypad and polyphonic ringing (DTAM)