轮胎压力传感器
Tire Pressure Sensors with Acceleration and Integrated Pressure
The Infineon SP37 family of highly integrated TPMS tire pressure monitoring sensors are suited for high volume TPMS applications.
The TPMS ASIC integrates a low-power embedded Microcontroller, LF receiver and Wireless FSK / ASK UHF Transmitter.
With its highly integrated mixed signal peripherals, the SP 37 requires only few external components to complete TPMS module.
Benefits:
- System cost savings
- rapid development cycle
- energy efficiency