传感器

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

Making Life Smarter, Safer and Greener

INFIN_Visual_Sensor_Update_Sensorik_768x432px

Sensor Solutions for Automotive,
Industrial and Consumer Applications

 

 

At Infineon, we strive to make life
smarter, safer and greener,
with our sensors being one of the key elements.



Fully Featured Sensor 2GO Kits- Read more Follow us  - Sensor IC Solutions on
2go_internet

 

 Sensor IC Publications

Sensor ICs eLearning Center

 

Free Download

Sensor_Solutions_Selection_Guide_2016

Functional Safety - read more

icon_iso_neu



News

 

 

Impressions of Sensor+Test 2016

Broadest and most innovative sensor IC product portfolio

Leading in Power Steering Applications

Infineon´s complete product offering for multicopters

More impressions, downloads and highlights of Sensor+Test 2016: Direct link


Product Selection Guide

Title Size Date Version
22.2 MB 21 二月 2017 00_00
5.7 MB 28 四月 2016 01_01
5.1 MB 01 一月 2013 01_00
6.5 MB 01 一月 2013 01_00

Product Brochure

Title Size Date Version
1.6 MB 20 十一月 2014 02_00

Application Brochure

Title Size Date Version
340 KB 23 十月 2015 01_00
2.6 MB 12 一月 2015 01_00
5.4 MB 01 四月 2013 01_00
6.9 MB 01 七月 2013

Application Brief

Title Size Date Version
445 KB 27 四月 2017 01_00
329 KB 11 六月 2015 01_00

Application Notes

Title Size Date Version
710 KB 02 十二月 2015 01_00
1 MB 31 五月 2016 01_06

评估板

评估板 系列 描述 状态
TLE4997 EVALBOARD Sensor The evaluation board allows evaluation of the linear Hall TLE 4997 family.
  • TLE4997x
on request
SP37-434-8 EVAL BOARD Sensor The SP37 development kit enables evaluation of the entire feature set of the tire pressure sensor SP37, such as RF transmitter functionality and LF receiver functionality; additionally it allows software development and in-circuit debugging. The development kit includes the required evaluation hardware, SP37 devices, an integrated software development environment, documentation and a selection of sample software.
  • SP37
TLE4997X PROGRAMMER KIT Sensor The kit consists of a PGSISI box (programming interface) and an evaluation board which allows evaluation of the linear Hall TLE 4997 family. The evaluation board (PCB) is available seperately (without PGSISI box). See TLE4997 EVALBOARD.
  • TLE 4997x
active and preferred
KIT DPS310 2G SHV02 Sensor Infineon wireless sensor hub 2.0
  • XMC4500 microcontroller, USB and Bluetooth® interfaces, I2C and SPI interfaces for shuttle boards, LiPo battery controller, 85mm×55mm footprint
on request
SP37-315-8 EVAL BOARD Sensor The SP37 development kit enables evaluation of the entire feature set of the tire pressure sensor SP37, such as RF transmitter functionality and LF receiver functionality; additionally it allows software development and in-circuit debugging. The development kit includes the required evaluation hardware, SP37 devices, an integrated software development environment, documentation and a selection of sample software.
  • SP37
TLE5009 EVALBOARD(PCB) Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
  • TLE 5009
active and preferred
TLE4998X PROGRAMMER KIT Sensor The kit consists of a PGSISI box (programming interface) and an evaluation board which allows evaluation of the linear Hall TLE 4998 family. The evaluation board (PCB) is available seperately (without PGSISI box). See TLE4998 EVALBOARD.
  • TLE 4998x
active and preferred
EVAL SHNBV01 Sensor Infineon sensor hub nano
  • Bluetooth®connection to a phone or PC. One DPS310 on board. 30mm×15mm×10mm
on request
TLE5011 EVALBOARD(PCB) Sensor The evalboard consists of an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. To use a evaluation software a PGSISI 2 Box is mandatory.
  • TLE 5011
active and preferred
TLE5012B EVALBOARD Sensor An evaluation board that allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor.
  • TLE5012B
on request
TLI4970050 2 GO KIT
    active and preferred
    KIT_AK_SMALL_ENGINE High/Low Side Switch, Microcontroller, Motor Driver, Transceiver The Starter Kit for 1- / 2-Cylinder Combustion Engines includes: Small Engine Control Unit, MECTRONIK MECLAB™ configuration and calibration software, U-Connect XC2704 Interface Board USB-CAN and Cable Harness
    • BTS3410
    • KP254
    • TLE4253
    • TLE6250
    • TLE8080
    • TLE8444
    • XC2733
    active
    TLE5012B EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5012B EVALBOARD.
    • TLE 5012B
    active and preferred
    PGSISI-2 INTERFACE BOX
      on request
      EVAL SHSBV01-I2C Pressure sensor for consumer applications Shuttle board DPS310 I2C
        on request
        SPEED-TO-GO-KIT Sensor Speed 2Go is a budget-priced evaluation board featuring a complete speed sensor including back-bias magnet, USB connector to PC and a GUI based evaluation tool. The tool records and displays digital and emulated analog data for real in-application evaluation across operating parameters like airgap, temperature or frequency.
        • TLE4922
        on request
        TLE4998 EVALBOARD Sensor An evaluation board which allows evaluation of the linear Hall TLE4998 family.
        • TLE 4998x
        on request
        EVAL ISO1I813T Gate Driver ISOFACE™ ISO1I813T Evaluation Board for galvanically isolated 8-Channel Digital Input Ics with IEC61131-2 compatible characteristics for industrial applications
        • ISO1I813T
        active and preferred
        TLE5011 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5011 EVALBOARD
        • TLE 5011
        active and preferred
        EVAL SHSBV01-SPI Pressure sensor for consumer applications Shuttle board DPS310 SPI
          on request
          TLE5009 EVALKIT Sensor The kit consists of a PGSISI box and an evaluation board and allows evaluation of an integrated Giant Magneto Resistance (iGMR) angle sensor. The evaluation board (PCB) with angle sensor and rotating magnet is available seperately (without PGSISI box). See TLE5009 EVALBOARD.
          • TLE5009
          active and preferred

           

          Leading Sensor Technologies for Industrial Applications

          Leading Sensor Technologies for Industrial Applications

          We have sold more than 3 Billion sensors over the past decade. We use
          worldwide leading technologies and provide an extended product portfolio
          for industrial applications including:

          • Industrial automation
          • Renewable energy
          • Home appliances
           
           

           

          IFX_Website-Button_Sensors_Mediacenter_EN

           

          • Leading Magnetic Sensor Technologies
          • Smallest and most efficient 3D Magnetic Sensor
          • Position Sensors in Automotive & Industrial Applications
          • Precision Current Measurement with Miniature Sensor
          • and much more

          Watch out Sense&Control videos at one place! Just press the Mediacenter button!