ORIGA™ 电池认证

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

Protect your original power devices from counterfeits and unauthorized replacement parts with the ORIGA™ family:

Easy to integrate hardware authentication IC based on elliptic curve asymmetric cryptography. Specifically designed for hardware authentication of batteries and power devices to ensure their safety and reliability.

 

Suitable for hardware authentication of:

 

ORIGA™1 SLE95050

ORIGA™2 SLE95200

ORIGA™2 Lite SLE95201

Asymmetric authentication based on Elliptic Curve Cryptography

Enhanced ORIGA™ authentication features to protect hardware based attacks

Enhanced ORIGA™ authentication features to protect hardware based attacks

-

ORIGA™ digital certificate for unique key pairs per device

ORIGA™ digital certificate for unique key pairs per device

Remote power possible

Remote power possible

Remote power possible

-

Precise temperature monitoring by built-in ADC and temperature sensor

-

Infineon SWI Single Wire Interface

MIPI BIF (Battery Interface) compliant Single Wire host Interface

MIPI BIF (Battery Interface) compliant Single Wire host Interface

Lifespan counter

Lifespan counter

Lifespan counter

Up to 704bit of Non-Volatile Memory for user data and personalization of the accessory

4kbit of lockable Non-Volatile Memory for user data and personalization of the accessory

4kbit of lockable Non-Volatile Memory for user data and personalization of the accessory

High Temperature version available for Tj up to 110°C (SLE95050H)

High Temperature version available for Tj up to 110°C (SLE95200H)

High Temperature version available for Tj up to 110°C (SLE95201H)

Available in packages: 6 pin WQFN & 5 pin ultra small chip scale package (SLE95051)

3 pin USON3 package

Ultra small 5 pin chip scale package (WLB5)

 


ORIGA™ - Handshake for Originals
Original Product Hardware Authentication and Brand Protection Solution

产品 OPN 产品状态 封装 Green
查询结果: 4                  
按降序排列 按升序排列        
SLE95050F2-0000  

SLE95050F20000XTMA1

for price proj. only

PG-WQFN-6

SLE95051-0000 WLP  

 

for price proj. only

SG-UFWLP-5

SLE95200-0025 ORIGA2  

 

for price proj. only

PG-USON-3

SLE95201-0003 ORIGA 2 LC  

 

for price proj. only

SG-WFWLB-5

Application Brief

Title Size Date Version
445 KB 27 四月 2017 01_00

Product Selection Guide

Title Size Date Version
2.1 MB 03 十一月 2015 11_15

Application Brochure

Title Size Date Version
1.5 MB 18 二月 2016 02_16
340 KB 23 十月 2015 01_00

Product Brief

Title Size Date Version
371 KB 24 二月 2015 01_00
853 KB 28 十月 2015 01_00
744 KB 28 十月 2015 01_00
731 KB 28 十月 2015 01_00
773 KB 22 二月 2012 01_00
785 KB 13 二月 2013 01_01
1.5 MB 28 七月 2009 01_00

评估板

评估板 系列 描述 状态
KIT_XMCI45_LARIX_PINU_1 Security, Gate Driver, LED Driver & Ballast Controller, Linear Voltage Regulator (LDO), MOSFET, Power Controller (PWM, PFC), Sensor Quadrocopter demonstrator kit with 9-axis motion tracking, pressure sensor and authentication representation. Control via Bluetooth or radio transmitter.
  • BCR321U
  • BSC0925ND
  • DPS310
  • IFX1117MEV33
  • IFX91041V50
  • IR2301S
  • MPU9250
  • ORIGA™ 2L
  • XMC1302 Q040X0128
  • XMC4200 OBD
  • XMC4500
coming soon