CATV / Broadband Amplifier
Low Noise Driver Amplifiers for Cable TV and other wireless applications up to 3GHz
CATV broadband MMIC amplifiers use Darlington configuration. They are implemented in Infineon’s high ft, low noise B7HF Silicon Germanium technology and are ideal for applications up to 6GHz with exceptional performance enabled by Infineon’s 70 GHz B7HF Silicon Germanium process. Reduced external component count, broadband matching and ease of use, make these broadband amplifiers an ideal choice for a wide variety of RF applications. The high linearity make them especially useful for TV applications. The Darlingtons’ simplicity, flexibility and ease of use streamlines the RF design process and allows shorter design cycles and faster time-to-market in today’s fast-paced competitive business environment. You can select from wide range of devices to suit your application’s demand on noise figure, current consumption, linearity levels.