射频晶体管

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

Web_RF_Transistors_700x175px

 

过去的十余年中,英飞凌科技铺平了道路,在所有射频频段都建立了市场标准。

 

自1973年进入市场以来,英飞凌的RF晶体管就一直在多个频段内广为采用,现已奠定了在低频(最高5GHz)和中频(最高14GHz)应用市场中的主导地位。

 

丰富的低噪放大器(LNA)产品系列包括了适用于传统RF应用的器件,应用于像调幅(AM)到甚高频或超高频(VHF/UHF)这样的领域。因此该产品系列既可以融入消费类如有线电视和调谐器这样的低端市场,也可以进入工业领域尚未完全确立系统规范的新兴无线应用市场。

 

英飞凌的产品具有足够优秀的性能、最高的通用性,而且提供多种不同的封装,其中包括依照行业标准SOT的封装,以及方便空间有限的设计的无铅超微型TSLP和TSFP封装。这样一来,设计者就有了丰富的选择,可以按照design-in的理念灵活选择封装,大幅缩短上市时间。

 

英飞凌RF晶体管性能稳健、品质出色并且可靠,在价格上也十分具有吸引力。

 

Transistors1.3_diagram

 

 



晶体管选择树

  RFTransistorsTree Web1

  放大和下载

 

 

 

 

晶体管定位



英飞凌射频晶体管系列产品覆盖了广阔的应用范围。

根据您的设计需求,参考各种各样的应用说明,为您的应用选择合适的晶体管。

 

Wifi 100x100.eps  tv 100x100.eps  Navi 100x100.eps  RF Transistors Header

可用
产品

WLAN       
2.4 GHz      

WLAN
5 GHz    

WLAN
双频

SDARS

2G/3G/
LTE
1.9GHz 

FMR  

TV

TPMS 

GPS

 DMB-S 驱动器 
带 
ISM
900
MHz 
BFP450                     AN026
AN031
   
BFP540           AN057                
BFP540ESD           AN202 AN142  AN111           
BFP540FESD AN180                        
BFP640 AN130 
AN135
AN151
AN082
AN131
  AN136 
AN137 
        AN121 
AN134
AN138
AN133      
BFP640ESD AN218                        

BFP640F

AN124 AN129           AN128 
AN179 
  AN125   AN127  
BFP640FESD               AN194           

BFP650

AN329     AN123                  AN208
BFP650F AN153                        
BFP740   AN169                      
BFP740ESD AN295 AN219                      
BFP740F AN171 AN118 
AN168 
  AN122        AN117 
AN120 
         
BFP740FESD AN217 AN220  AN189                     
BFP760 AN310
AN324
AN303 
AN311 
AN323 
                     
BFP840ESD AN309 AN288 
AN316
AN317 
                     
BFP840FESD AN320 AN289 
AN299 
                     
BFP842ESD AN322                        
BFP843     AN312                    
BFP843F     AN315                     
BFR843EL3     AN307                  AN328  
BGB707L7ESD AN195           AN232   AN396       AN177 
AN181 
BGB741L7ESD                       AN207   

 

 

 

 

 

 


评估板

评估板 系列 描述 状态
BFP740 BOARD RF LNA The BFP740 is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
    on request
    EVAL BFP780 RF Transistor The BFP780 is a single stage driver amplifier with high linearity and high power gain. Please refer to an application note or a technical report when you order the evaluation board.
      on request
      BFP540FESD BOARD RF Transistor The BFP540FESD is a low noise Silicon Bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
        on request
        BFP640 BOARD RF LNA The BFP640 is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
          on request
          BFP842ESD BOARD RF LNA The BFP842ESD is a hetero-junction bipolar transistor specifically designed for 2.3 - 3.5 GHz LNA applications. Please refer to an application note or a technical report when you order the evaluation board.
            on request
            BFP840ESD BOARD RF LNA The BFP840ESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
              on request
              BFP460 BOARD RF Transistor The BFP460 is a low Noise Silicon Bipolar RF Transistor. Please refer to an application note or a technical report when you order the evaluation board.
                on request
                BFP760 BOARD RF LNA The BFP760 is a high linearity and low noise wideband bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                  on request
                  BFP740ESD BOARD RF LNA The BFP740ESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                    on request
                    BFP740FESD BOARD RF LNA The BFP740FESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                      on request
                      EVAL BFQ790 RF Transistor The BFQ790 is a single stage driver amplifier with very high linearity. Please refer to an application note or a technical report when you order the evaluation board.
                        on request
                        BFR843EL3 BOARD RF LNA The BFR843EL3 is a robust low noise broadband pre-matched bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                          on request
                          BFP540ESD BOARD RF Transistor The BFP540ESD is a low Noise Silicon Bipolar RF Transistor. Please refer to an application note or a technical report when you order the evaluation board.
                            on request
                            BOARD BFP840FESD RF LNA The BFP840FESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
                              on request
                              BFR840L3RHESD BOARD RF LNA The BFR840L3RHESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
                                on request
                                BFP640ESD BOARD RF LNA The BFP640ESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                                  on request
                                  BFP843 BOARD RF LNA The BFP843 is a robust low noise broadband pre-matched bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.