射频功率产品

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

LDMOS Transistors and Amplifier ICs



New GaN RF Power Transistors for Cellular Infrastructure Applications

Building on our extensive cellular infrastructure experience and expertise, Infineon introduces a new family of Gallium Nitride (GaN) on Silicon Carbide (SiC) RF power transistors which enable cellular amplifier designers to build smaller, more powerful and more flexible transmitters.

Key Features:

  • 70W to 170W (P3dB)
  • 1800MHz to 2700MHz
  • High efficiency
  • Broadband capability

Please click here for more information on GaN transistor products

Gan-transistors_200X200

RF Power Transistors for Cellular Infrastructure
Infineon’s provides solutions that address key requirement of today’s cellular communication systems: wide signal bandwidth, DPD linearization, high efficiency and compact designs.

Key Features:

  • 28V and 50V process technology
  • Broadband designs
  • Wide video bandwidth
  • Compact Doherty designs
  • High performance package technology with copper head slugs

wireless antenna

Communications / High Power Pulsed Application
Our RF Power technology portfolio provides the most advanced solutions for today’s communication amplifiers and the most rugged and stable devices in pulsed applications.

Key Features:

  • 450MHz to 2700 MHz
  • Power levels from 4W to 1000W
  • High ruggedness
  • High RF consistency
  • Specialized solutions for RADAR, commercial avionics, broadcast and ISM applications

Antenna-red-200x200


Application Notes

Title Size Date Version
635 KB 06 三月 2012
1.4 MB 20 十月 2009 01_00
861 KB 16 十月 2014 01_00

Product Brochure

Title Size Date Version
2.6 MB 01 四月 2017 07_00