毫米波MMIC(24-86GHz收发机)

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

毫米波MMIC(24-86GHz收发机) 子类别


  • RF (Radio Frequency) is a basic technology for all Infineon products and will become more and more important in the future

 

  • Focus applications of the mmWave/Microwave RF transceivers of Infineon are automotive radar (e.g. blind spot detection@24GHz or ACC radar@77GHz) and industrial radar (e.g. smart lighting sensor @24GHz), as well as wireless backhaul communication of point-to-point basestations connections (e.g. V-band 60GHz or E-band 70/80GHz backhaul links)

 

  • Infineon has developed 24, 60, 70, 80 GHz transceiver with inhouse SiGe (Silicium Germanium technolgy which allows high integration level to minimize PCB real estate. The eWLB (embedded Wafer Level Ballgrid array) plasticpacking makes the difference to simply use standard SMT (Surface Mount Technology) production equipment, reducing the overall cost for such advanced systems in mmWave requency range

 

RF soultions for wireless infrastructure backhaul Industrial radar systems  Automotive radar systems 
  basestation_148x100   Industrial Radar_165x100   Automotive Radar_148x100

 

 


Article

Title Size Date Version
1.2 MB 10 二月 2017 01_00

Application Brochure

Title Size Date Version
2.5 MB 03 五月 2017 01_00

评估板

评估板 系列 描述 状态
DEMO SENSE2GO2 24GHz radar – industrial Demo board using BGT24MTR11 – doppler (speed and direction of movement detection)
    on request
    EVAL BGT24LTR11 BOARD 24GHz radar – industrial Evaluation board to perform basic measurements with BGT24LTR11
      on request
      DEMO SENSE2GOL 24GHz radar – industrial Sense2GoL board
        on request

        PCB Design Data

        Title Size Date Version
        10 KB 26 九月 2014 01_00
        84 KB 22 十月 2013 01_00
        15 KB 22 十月 2013 01_00
        83 KB 22 十月 2013 01_00