MOSFET

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • Sales Insight

Infineon's semiconductors and control architecture are designed in a unique way to bring more efficiency, power density and cost effectiveness to your products.



AC-DC applications requiring high voltage blocking capability and fast switching with low losses take advantage of the revolutionary CoolMOS™ superjunction technology for more efficient power supplies.

 

DC-DC applications can be classified by their needs for extremely fast switching with low losses or more robust switching at moderate frequencies. Designers benefit from the ultra-low switching losses of the OptiMOS™ technology in applications above 100kHz in power supply applications as well as the highly robust StrongIRFET™ in applications with the need for high avalanche protection such as motor control.

 

Designs requiring the highest quality and enhanced protection features benefit from Infineon's  Automotive qualified MOSFETs which go beyond AEC-Q101 industry standards providing the most reliable MOSFETs in the industry.

 

Infineon's whole range of power MOSFETs and systems enable innovation and performance in your application, including switch mode power supplies (SMPS), computing, motor control and drives, consumer, mobile devices, lighting solutions, automotive and more. 

 

Webbutton_Whitepaper

 

 

700V/800V CoolMOS™ P7 - Infineon's answer for flyback toplogies

Automotive Power
Selection Guide

 



Industrial power MOSFETs 20V-300V - OptiMOS™ and StrongIRFET™ families

Infineon’s highly innovative OptiMOS™ and StrongIRFET™ families consistently meet the highest quality and performance demands in key specifications for power system design such as on-state resistance and figure of merit characteristics. Infineon is the market leader in highly efficient solutions for power generation (e.g. solar micro inverter), power supply (e.g. server and telecom) and power consumption (e.g. electric vehicle).

 

  • Save overall system costs by reducing the number of phases in multiphase converters
  • Reduce power losses and increase efficiency for all load conditions
  • Save space with the smallest packages such as DirectFET™/ CanPAK™ or system-in-package solutions
  • Minimize EMI in the system making external snubber networks obsolete and the products easy to design-in

 


Industrial power MOSFETs 500V-900V - CoolMOS™ families

AC-DC applications utilizing CoolMOS™ benefit from the lowest losses per R DS(on) using the superjunction principle developed by Infineon. This creates power supplies that are more efficient, compact and cooler than ever before. CoolMOS™ is available in several technologies designed for specific topologies and applications.

 

>Learn more about the CoolMOS™ product families

 


Automotive power MOSFETs 20V-600V - OptiMOS™ families

Infineon OptiMOS™ combines leading MOSFET technology with a robust package to deliver best-in-class performance and outstanding current capacity. Automotive-qualified MOSFET packages now have even higher current capacity thanks to our PowerBond technology.

 

  • Best-in-class R DS(on) performance for increased system efficiency
  • Highest current DPAK and D 2PAK on the market for reduced ECU module size
  • Lowest switching and conduction power losses for increased thermal system reliability
  • Robust green package for easy process handling

 


Product Selection Guide

Title Size Date Version
22.2 MB 21 二月 2017 00_00
11.5 MB 03 十一月 2016 01_02
3.8 MB 12 三月 2008
1.2 MB 17 八月 2015 01_00
211 KB 10 十月 2016 01_00
264 KB 10 十月 2016 01_00
521 KB 10 十月 2016 01_00
298 KB 08 九月 2016 01_00
310 KB 10 十月 2016 01_00
1.9 MB 12 三月 2008
1.9 MB 03 五月 2013 01_00
3.2 MB 12 三月 2008
11.1 MB 01 八月 2015
2.7 MB 12 三月 2008

Product Overview

Title Size Date Version
502 KB 12 十二月 2013 01_00

Product Brochure

Title Size Date Version
2.7 MB 30 五月 2016 02_00
7.4 MB 16 一月 2017 01_00
613 KB 27 四月 2016 03_00
298 KB 01 十二月 2012 01_01
3.9 MB 09 一月 2017 01_01
1.5 MB 09 六月 2016 06_16

Application Brochure

Title Size Date Version
3.3 MB 01 三月 2016 01_00
1.3 MB 23 三月 2016 01_00
2.1 MB 27 二月 2014 01_00
6.9 MB 01 六月 2013 00_00
247 KB 17 二月 2016 01_00
409 KB 28 一月 2016 01_00
340 KB 23 十月 2015 01_00
1.9 MB 26 六月 2014 01_00

Additional Technical Information

Title Size Date Version
12 KB 23 一月 2017 01_00
1.5 MB 03 十一月 2016 01_00
1.4 MB 11 五月 2016 01_00
1.5 MB 30 七月 2014 02_05
505 KB 15 四月 2008 01_07
1.9 MB 30 七月 2014 02_05
321 KB 31 七月 2014 01_06
357 KB 11 十二月 2013 02_03

Application Brief

Title Size Date Version
656 KB 06 六月 2014 01_00
408 KB 24 十月 2014 01_00
712 KB 27 二月 2014 01_00

Application Notes

Title Size Date Version
430 KB 28 十一月 2016 01_00
4.3 MB 07 十一月 2016 01_00
993 KB 01 四月 2008
2 MB 01 十二月 2016 01_00
4.8 MB 09 十一月 2016 01_00
1.3 MB 21 五月 2014
3.6 MB 13 十二月 2016 01_00
1,004 KB 10 一月 2017 01_00
2.3 MB 18 十一月 2015 02_11
356 KB 01 三月 2009
4.3 MB 12 十二月 2013
7 MB 25 六月 2015 01_00
880 KB 14 八月 2014
1 MB 01 十一月 2012
630 KB 20 六月 2013
12.1 MB 13 九月 2016 01_00
2.6 MB 07 九月 2016 02_00
4.5 MB 23 四月 2011 01_00
2.1 MB 02 七月 2013
3.1 MB 03 五月 2013
6.6 MB 31 八月 2016 01_00
480 KB 01 四月 2012
1.6 MB 28 七月 2009
1.6 MB 03 六月 2015 01_00
682 KB 11 三月 2014
690 KB 29 十月 2013
663 KB 01 十二月 2012
1.5 MB 17 九月 2013
1.2 MB 15 四月 2016 01_00
350 KB 01 四月 2012 03_00
564 KB 08 五月 2013
934 KB 01 三月 2011
1.1 MB 10 四月 2008
241 KB 20 十二月 2013
97 KB 23 一月 2007
129 KB 01 四月 2013
641 KB 01 五月 2012
1.6 MB 23 四月 2008 01_00
902 KB 13 八月 2013 01_00
523 KB 08 五月 2013
592 KB 05 五月 2014
3.2 MB 08 六月 2015 01_00
831 KB 20 四月 2015 01_00
1.1 MB 30 一月 2015 01_00
1.1 MB 01 三月 2011
654 KB 17 九月 2013
516 KB 01 一月 2013
970 KB 19 十月 2016 01_01
600 KB 01 四月 2012
1.2 MB 01 十一月 2012
717 KB 26 八月 2015 01_00
1.1 MB 06 八月 2013
2.5 MB 10 六月 2016 01_01
158 KB 01 二月 2013
701 KB 30 十一月 2015 01_00
532 KB 04 四月 2003
283 KB 27 十月 2004
3.7 MB 29 六月 2016 29_00
2.1 MB 06 四月 2008
121 KB 27 十月 2004
337 KB 27 十月 2004
39 KB 27 十月 2004
851 KB 04 四月 2003
1.4 MB 16 十一月 2015 01_00
203 KB 09 十二月 2003
251 KB 27 十月 2004
773 KB 24 二月 2016 01_00
1.3 MB 28 九月 2007
281 KB 27 十月 2004
425 KB 27 十月 2004
164 KB 27 十月 2004
236 KB 19 五月 2004
125 KB 27 十月 2004
967 KB 06 十月 2004
2.6 MB 10 二月 2017 01_22
132 KB 09 十二月 2003
305 KB 19 五月 2004
252 KB 27 十月 2004
370 KB 27 十月 2004
593 KB 06 三月 2013 01_00
93 KB 21 六月 2000 01_00
1.3 MB 23 五月 2011 01_00
297 KB 21 四月 2004 01_00
189 KB 15 三月 2013 01_00
187 KB 29 六月 2006 01_00
606 KB 19 十二月 2009 02_00
779 KB 09 十二月 2013 01_00
24 KB 03 二月 1999 01_00
27 KB 20 三月 1998 01_00
814 KB 26 六月 2009 01_00
608 KB 19 十二月 2009 02_00
2 MB 01 十一月 2012 01_00
189 KB 02 十二月 1998 01_00
204 KB 21 四月 2004 01_00
762 KB 15 三月 2006 01_00
72 KB 01 四月 2005 03_00
83 KB 20 三月 1998 01_00
32 KB 03 四月 1998 01_00
456 KB 06 三月 2013 05_00
429 KB 01 九月 2010 03_00
791 KB 09 五月 2010 01_00
1 MB 09 四月 2012 01_00
660 KB 01 八月 2012 01_00
1 MB 01 三月 2009 16_00
980 KB 01 四月 2012 01_00
20 KB 20 三月 1998 01_00
738 KB 17 十二月 2015 01_00

Article

Title Size Date Version
881 KB 16 三月 2014
297 KB 10 十月 2013 01_00
578 KB 10 十一月 2013 01_00
706 KB 10 九月 2014 01_00
838 KB 10 二月 2015 01_00
1.2 MB 18 六月 2012
699 KB 10 六月 2015 01_00
11.8 MB 27 八月 2014
418 KB 01 六月 2012
115 KB 03 十二月 2014 01_00
550 KB 01 五月 2012
722 KB 20 五月 2015 01_00
852 KB 30 十一月 2012
3.3 MB 15 八月 2003
688 KB 01 二月 2007
925 KB 15 八月 2003
152 KB 03 八月 2006
134 KB 16 三月 2006
1.3 MB 03 八月 2006
83 KB 03 八月 2006
1.2 MB 16 三月 2014
253 KB 03 八月 2006
275 KB 16 三月 2006
820 KB 12 十一月 2015 01_00
166 KB 16 三月 2006
215 KB 03 八月 2006
1 MB 16 三月 2014
1.1 MB 01 三月 2013
57 KB 03 八月 2006
189 KB 16 三月 2006
184 KB 03 八月 2006
219 KB 16 三月 2006
154 KB 03 八月 2006
147 KB 16 三月 2006
112 KB 03 八月 2006
196 KB 03 八月 2006
484 KB 03 八月 2006
193 KB 05 二月 2013
482 KB 15 八月 2003
317 KB 03 八月 2006
283 KB 03 八月 2006
371 KB 03 八月 2006
87 KB 03 八月 2006
71 KB 16 三月 2006
533 KB 03 八月 2006
172 KB 16 三月 2006
148 KB 16 三月 2006
261 KB 16 三月 2006
166 KB 03 八月 2006

Product Brief

Title Size Date Version
370 KB 10 二月 2017 01_00
132 KB 23 十二月 2016 01_00
237 KB 01 五月 2011 01_00
117 KB 23 十二月 2016 01_00
448 KB 11 一月 2017 01_00
672 KB 01 三月 2011 01_00
511 KB 01 六月 2010
170 KB 06 九月 2016 01_00
200 KB 25 四月 2016 01_00
716 KB 12 三月 2015 01_00
653 KB 03 十二月 2014 01_00
386 KB 16 九月 2015 02_00
934 KB 04 十月 2016 01_00
306 KB 01 五月 2011 01_00
562 KB 01 二月 2008
565 KB 01 十一月 2011
259 KB 01 九月 2010 01_00
590 KB 17 十一月 2016 01_00
786 KB 01 五月 2014
382 KB 19 一月 2017 01_00
279 KB 10 二月 2014
1.1 MB 08 四月 2013
283 KB 01 四月 2010
431 KB 01 四月 2013 01_00
709 KB 11 十月 2016 01_00
299 KB 01 二月 2010 01_00
349 KB 01 三月 2010 01_00
844 KB 12 三月 2015 01_00
219 KB 12 四月 2016 01_00
166 KB 11 三月 2016 01_00
329 KB 01 三月 2012
475 KB 26 三月 2014
234 KB 28 四月 2014
409 KB 03 七月 2015 01_00
285 KB 21 四月 2016 01_00
115 KB 24 八月 2015 01_00
753 KB 01 二月 2014
597 KB 04 五月 2015 01_00
381 KB 01 十一月 2012
650 KB 11 十月 2013
784 KB 11 十月 2013 01_00
252 KB 03 十二月 2014 01_00
464 KB 01 十月 2013
277 KB 19 五月 2015 01_00
430 KB 16 三月 2011
312 KB 13 四月 2014 01_00
235 KB 01 二月 2012
738 KB 01 十一月 2012
257 KB 01 十二月 2011
224 KB 12 五月 2011
615 KB 29 一月 2015 01_00
315 KB 22 三月 2016 01_00
261 KB 20 十月 2011
305 KB 09 五月 2016 01_00
588 KB 29 一月 2008
288 KB 29 一月 2008
173 KB 29 一月 2008
201 KB 29 一月 2008
742 KB 29 一月 2008
276 KB 29 一月 2008
120 KB 29 一月 2008
303 KB 26 七月 2013

Editorials

Title Size Date Version
349 KB 04 十一月 2015 01_00

Additional Product Information

Title Size Date Version
219 KB 14 五月 2013
103 KB 20 十月 2016 01_00
51 KB 20 十月 2016 01_00
84 KB 20 十月 2016 01_00
134 KB 01 三月 2013
157 KB 05 二月 2015 01_00
111 KB 01 二月 2012
253 KB 11 九月 2015 01_00
81 KB 01 三月 2011
306 KB 10 八月 2015 01_00
1.7 MB 01 二月 2011
392 KB 04 十月 2013
193 KB 20 七月 2015 01_00
85 KB 07 七月 2016 01_00
109 KB 28 九月 2015 01_00
245 KB 02 八月 2016 01_00
1.8 MB 20 四月 2010
1.5 MB 11 八月 2015 01_00
369 KB 21 三月 2014
97 KB 02 六月 2015 01_00
666 KB 04 三月 2013
159 KB 26 八月 2015 01_00
114 KB 01 三月 2013 01_00
530 KB 08 五月 2013
729 KB 01 六月 2012
2.1 MB 10 八月 2015 01_00
730 KB 01 六月 2012
167 KB 10 九月 2015 01_00
134 KB 28 一月 2016 01_00

Certificates

Title Size Date Version
432 KB 26 三月 2010

Presentations

Title Size Date Version
2.6 MB 04 十一月 2016 01_00
2.5 MB 04 十一月 2016 01_00
2.1 MB 04 十一月 2016 01_00
3.2 MB 04 十一月 2016 01_00
1.7 MB 04 十一月 2016 01_00

评估板

评估板 系列 描述 状态
EVALLEDICL8201F1 LED Driver & Ballast Controller, MOSFET GU10 LED lamp reference design
  • ICL8201
  • IPU50R3K0CE
active and preferred
REF-15W_CE1K0 ADAPTER MOSFET, Power Controller (PWM, PFC) 15W reference board for flyback smart phone/tablet (5V/3A)
  • BSC067N06LS3 G
  • ICE2QS03G
  • IPS65R1K0CE
active and preferred
KIT_XMCI45_LARIX_PINU_1 Security, Gate Driver, LED Driver & Ballast Controller, Linear Voltage Regulator (LDO), MOSFET, Power Controller (PWM, PFC), Sensor Quadrocopter demonstrator kit with 9-axis motion tracking, pressure sensor and authentication representation. Control via Bluetooth or radio transmitter.
  • BCR321U
  • BSC0925ND
  • DPS310
  • IFX1117MEV33
  • IFX91041V50
  • IR2301S
  • MPU9250
  • ORIGA™ 2L
  • XMC1302 Q040X0128
  • XMC4200 OBD
  • XMC4500
coming soon
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
REF-15W_CE1K5 ADAPTER MOSFET, Power Controller (PWM, PFC) 15W reference board for flyback smart phone/tablet (5V/3A)
  • BSC067N06LS3 G
  • ICE2QS03G
  • IPS65R1K5CE
active and preferred
DEMO_BATT_SW_V3 MOSFET Electronic high current battery disconnect, built up with the new ultra lowohmic TO-Leadless MOSFETs in combination with an innovative Inlay PCB technology.
  • IPLU300N04S4-R8
on request
EVAL_3KW_2LLC_C7_47 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V
  • BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPW60R040C7
  • XMC4400-F64K512 AB
active and preferred
EVAL_IPT015N10N5_TOLL MOSFET Evaluation Board for an inverter stage of high power motor control applications such as forklifts or low speed cars, available in five RDS(on) variants
  • 100V IPT015N10N5 1.5mΩ
  • 100V IPT020N10N3 2.0mΩ
  • 150V IPT059N15N3 5.9mΩ
  • 60V IPT007N06N 0.75mΩ
  • 80V IPT012N08N5 1.2mΩ
on request
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred
REF-45W ADAPTER MOSFET, Power Controller (PWM, PFC) This reference board is intended to be a form, fit and function test platform for low cost and high power density applications
  • ICE2QS03G
  • IPA60R650CE
active and preferred
EVALLEDICL8105E1 LED Driver & Ballast Controller, MOSFET 20 - 80W universal evaluation system for LED driver with contant current output based on the ICL8105 digital single-stage flyback controller and 800V CoolMOS™
  • ICL8105
  • IPD80R1K0CE
  • SPA17N80C3
not for new design
EVALPFC3-ICE3PCS02G Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PFC CCM ICE3PCS02G for 300 W 400 V SMPS evaluation board with 85~265V AC universal input.
  • ICE3PCS02G
  • IDH04S60C
  • IPP60R199CP
active and preferred
EVALPFC3-ICE3PCS03G Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PFC CCM ICE3PCS03G for 300 W 400 V SMPS evaluation board with 85~265V AC universal input.
  • ICE3PCS02G
  • IDH04S60C
  • IPP60R199CP
active and preferred
300W Motor Control SSO8 Gate Driver, Microcontroller, MOSFET High efficiency inverter application kit featuring Infineon's OptiMOS™ technology
  • 6ED003L02
  • BSC016N06NS
  • SAF-XC836-2FRI AB
on request
EVAL-600W-12V-LLC-A Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DC-DC/LLC stage 400/12VDC, 97.4% peak efficiency (digital and analog version available)
  • 2EDL05N06PF
  • 2EDN7524F
  • BSC010N04LS
  • ICE2HS01G
  • ICE2QR2280Z
  • IPP60R190P6
  • XMC4200
active and preferred
EVAL_16W_66V_BCK_CE LED Driver & Ballast Controller, MOSFET 16W adapter demo board for Lighting applications
  • ICL8201
  • IPN60R3K4CE
coming soon
EVAL_40W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) Test platform for low cost charger and adapter applications
  • 2N7002
  • ICE2QS03G
  • IPA70R600P7S
coming soon
KIT_XMC_DP_EXP_01 Gate Driver, Microcontroller, MOSFET The new XMC™ digital power explorer kit utilizes Infineon’s industry leading XMC™ range of ARM® Cortex®-M microcontrollers, OptiMOS™ BSC0924NDI MOSFETs and IRS2011S high and low side drivers. The kit’s power board features synchronous buck converter with on-board resistive load banks.
  • BSC0924NDI
  • IRS2011S
  • XMC1302-T038X0200 AB
  • XMC4200-F64K256 AB
active and preferred
REF-15W ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PWM-QR ICE2QS03G for 15W 5V SMPS reference board with 85~265V AC universal input.
  • BAS21-03W
  • BSC067N06LS3G
  • ICE2QS03G
  • IPU60R950C6
active and preferred
EVAL_600W_12V_LLC_C7 Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DCDC/LLC stage, 400V/12V DC, 97.8% peak efficiency
  • IPP60R180C7, BSC010N04LS, 2EDL05N06PF, ICE2HS01G, ICE2QR2280Z, 2EDN7524F
active and preferred
REF-35W ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PWM-QR ICE2QS03G for 35W 19V SMPS reference board with 85~265V AC universal input.
  • 2N7002
  • BAS21-03W
  • ICE2QS03G
  • IPD60R600P6
active and preferred
EVAL 300W CCM PFC P6 Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) 300W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 98.5% peak efficiency
  • ICE3PCS01G
  • IDH02G65C5
  • IPP60R190P6
coming soon
EVALLEDICL5101E1 LED Driver & Ballast Controller, MOSFET PFC/LLC Constant Voltage Evaluation Board 110W LED Driver
  • BSP135
  • ICL5101
  • IPD60R450E6
  • IPP60R125C6
active and preferred
EVALQRS-ICE2QS02G-80W MOSFET, Power Controller (PWM, PFC) QR contoller ICE2QS02G for 80W 20V SMPS evaluation board with 85~265V AC universal input for LCD TV, home audio or printer applications.
  • ICE2QS02G
  • IPA60R199CP
active and preferred
REF-15W THINPAK ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) 15W 5V USB adapter reference board
  • BAS21-03W
  • BSC067N06LS3G
  • ICE2QS03G
  • IPL65R1K5C6S
active and preferred
REF-15W_IR_OPTI3 MOSFET, Power Controller (PWM, PFC) PWM-QR ICE2QS03G and µSmartRectifierTM IR1161 for 15W 5V SMPS adapter reference board with 85~265 VAC universal input
  • BSZ100N06LS3 G
  • ICE2QS03G
  • IPS65R1K5CE
  • IR1161
active
EVAL_800W_130PFC_C7 Diode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC) 800W CCM Power factor correction (PFC), 110/230 AC to 400 DC, 97.8% peak efficiency, 130 kHz-high power density
  • 2EDN7524F
  • ICE2QR4780Z
  • ICE3PCS01G
  • IDH06G65C5
  • IPP60R180C7
  • XMC1302-T038X200 AB
active and preferred
EVAL_2KW_ZVS_FB_CFD2 Gate Driver, MOSFET 2kW DCDC/ZVS full bridge stage 380/48 VDC, 96.6% peak efficiency
  • 2EDN7524F
  • IPP110N20N3 G
  • IPW65R080CFD
active and preferred
EVALSF3-ICE3BS03LJG MOSFET, Power Controller (PWM, PFC) F3 FF controller ICE3BS03LJG for 60W 16V SMPS evaluation board with 85~265V AC universal input for LCD monitor, adapter, DVD, STB and auxiliary power supplies.
  • ICE3BS03LJG
  • SPA07N60C3
active and preferred
REF-10W ADAPTER MOSFET, Power Controller (PWM, PFC) 10.5W 5.0V USB adapter reference board
  • ICE2QS03G
  • IPU60R950C6
active and preferred
EVAL_2.5KW_CCM_4PIN Diode (Si, SiC), Gate Driver, MOSFET, Power Controller (PWM, PFC) 2500W CCM Power factor correction (PFC), 110/230 AC to 400 DC, >98% peak efficiency, 65/100 kHz, shows efficiency benefits due to usage of TO247-4
  • 1EDI60N12AF
  • ICE3PCS01G
  • ICE3RBR4765JZ
  • IDH16G65C5
  • IFX91041
  • IPZ60R040C7
active and preferred
EVAL-1HS01G-1-200W MOSFET, Power Controller (PWM, PFC) 200W, 12V, 24V half bridge LLC resonant converter evaluation board for SMPS with 280V AC input
  • ICE1HS01G
  • IPA50R299CP
active and preferred
EVALPFC3-ICE3PCS01 MOSFET, Power Controller (PWM, PFC) PFC CCM ICE3PCS01G for 300 W 400 V SMPS evaluation board with 85~265V AC universal input.
  • ICE3PCS01G
active and preferred
EVAL-2EDL23N06PJ Gate Driver, MOSFET Evaluation Board for 2EDL23N06PJ - Optimized 600V half bridge gate driver IC with LS-SOI technology to control MOS-transistors. • Driving MOS-transistors or IGBTs • For equipping 2EDL 600V half bridge EiceDRIVER™
  • Driving MOS-transistors or IGBTs
  • For equipping 2EDL 600V half bridge EiceDRIVER™
active and preferred
EVALLEDICL8201F2 LED Driver & Ballast Controller, MOSFET T8 LED tube reference design
  • ICL8201
  • IPS65R1K5CE
active and preferred
REF-XDPL8220-U30W LED Driver & Ballast Controller, MOSFET Efficient and flickerfree reference circuit designfor (XDPL8220) with high power factor and low THD.It is built for universal input voltage (90V-305V) and for 30W output power. It implements a dual stage PFC, Flyback topology.
  • CDM10V
  • CoolMOS CE
  • CoolMOS P7
  • XDPL8220
active and preferred

Simulation Models

Title Size Date Version
1.3 MB 28 八月 2015 01_00
667 KB 17 一月 2017 01_00
668 KB 27 八月 2015 01_00
720 KB 27 八月 2015 01_00
988 KB 27 八月 2015 01_00
1.4 MB 27 八月 2015 01_00
668 KB 27 八月 2015 01_00
768 KB 27 八月 2015 01_00
899 KB 28 八月 2015 01_00
1.1 MB 02 十一月 2016 01_00
718 KB 28 八月 2015 01_00
700 KB 28 八月 2015 01_00
781 KB 28 八月 2015 01_00
796 KB 18 十月 2016 01_00
1 MB 18 十月 2016 01_00
670 KB 28 八月 2015 01_00
777 KB 28 八月 2015 01_00
1.5 MB 18 十月 2016 01_00
783 KB 28 八月 2015 01_00
780 KB 28 八月 2015 01_00
703 KB 28 八月 2015 01_00
700 KB 02 十一月 2016 01_00
774 KB 28 八月 2015 01_00
65 KB 28 八月 2015 01_00
669 KB 18 八月 2016 01_00
668 KB 07 三月 2013 01_00
667 KB 07 三月 2013 01_00
7 KB 30 九月 2015 01_00
669 KB 25 七月 2016 01_00
671 KB 31 七月 2014 01_00
667 KB 07 三月 2013 02_00
669 KB 07 三月 2013 01_00
667 KB 07 三月 2013 01_00
668 KB 07 三月 2013 01_00
668 KB 07 三月 2013 01_00
666 KB 18 八月 2016 01_00
668 KB 19 四月 2013 01_00
668 KB 07 七月 2014 01_00
667 KB 29 四月 2015 02_00
666 KB 07 三月 2013 01_00
669 KB 14 三月 2014 02_00
667 KB 15 五月 2013 01_00
666 KB 29 四月 2016 01_00
667 KB 07 九月 2016 01_00
667 KB 07 三月 2013 01_00
665 KB 07 三月 2013 01_00
667 KB 07 三月 2013 01_00
69 KB 18 九月 2007
175 KB 11 六月 2012 01_00

Simulation Tool

Title Size Date Version
827 B 24 一月 2017 02_00
835 B 18 十一月 2016 01_00
809 B 16 九月 2016 01_00
825 B 27 九月 2016 01_00
769 B 27 九月 2016 01_00
793 B 27 九月 2016 01_00
813 B 16 九月 2016 01_00
813 B 16 九月 2016 01_00
783 B 27 九月 2016 01_00
807 B 27 九月 2016 01_00
813 B 16 九月 2016 01_00
805 B 16 九月 2016 01_00
793 B 05 四月 2016 01_00
769 B 27 九月 2016 01_00
799 B 27 九月 2016 01_00
793 B 05 四月 2016 01_00
783 B 05 四月 2016 01_00
811 B 05 七月 2016 01_00
773 B 05 四月 2016 01_00
831 B 05 七月 2016 01_00
773 B 05 四月 2016 01_00
839 B 28 七月 2016 01_00
825 B 22 六月 2016 01_00
799 B 07 四月 2016 01_00
809 B 06 六月 2016 01_00
821 B 28 七月 2016 01_00
801 B 07 四月 2016 01_00
819 B 05 四月 2016 01_00
795 B 07 四月 2016 01_00
805 B 07 四月 2016 01_00
803 B 07 四月 2016 01_00
761 B 05 四月 2016 01_00
805 B 05 四月 2016 01_00
807 B 05 四月 2016 01_00
803 B 26 四月 2016 01_00
795 B 07 四月 2016 01_00
807 B 07 四月 2016 01_00
Video_700V_P7_1

 

Infineon's answer for flyback topologies - 700V CoolMOS™ P7 application and corner stones

Introduction of Infineon’s 700V CoolMOS™ P7 superjunction MOSFET technology by highlighting the competitive advantages, the topology it has been optimized for as well as its target applications.

 
Length: 4:24

 

Video_700V_P7_1

 

Infineon's answer for flyback topologies - 700V CoolMOS™ P7 additional features and portfolio

Highlighting additional features of Infineon’s 700V CoolMOS™ P7, summarizing the overall value proposition and giving an outlook on the finely graduated product portfolio.

 
Length: 4:08

 

eLearning-700V-coolmos-p7

 

eLearning: 700V CoolMOS™ P7 optimized for low power applications from 5W to 75W

This eLearning provides an explanation of the new 700V CoolMOS™ P7 product family. The goal is to describe what technical and technological benefits 700V CoolMOS™ P7 can offer in comparison to old technologies and competitor products. Furthermore it will present the evaluation of a customer charger to show the performance which can be achieved with 700V CoolMOS™ P7 with respect to thermals, efficiency and electromagnetic interference behavior.

 

elearning-800v-coolmos-p7

 

eLearning: 800V CoolMOS™ P7 for adapter, lighting, aux power and industrial SMPS

This eLearning provides a detailed introduction into the 800V CoolMOS™ P7 family. The goal is to understand the key applications, benefits and improved performance in flyback topology, and to get an introduction into application relevant measurements and customer value.

 

eLearning_SmallSignal_MOSFETs 

NEW! eLearning Small Signal MOSFETs

DC-DC Product Marketing expert Andy Muggeridge will help you to understand the importance and the value proposition of Infineon's Small Signal MOSFETs. The learner will be introduced to the term Small Signal MOSFETs as well as the key characteristics and parameters of the products. An overview of the full product portfolio, including N-Channel, P-Channel, Depletion Mode MOSFETs and relevant Small PowIR parts together with the most common applications are shown, such as battery protection, DC-DC converters and load switches. In each application example, suitable products are highlighted. The goal of  the training is to give an understanding of the characteristics and applications of Small Signal MOSFETs from Infineon. 

 

eLearning-Pchannel-mosfets 

eLearning P-Channel MOSFETs overview

Our DC-DC Product Marketing expert Andy Muggeridge will help you to understand the value proposition of Infineon's P-Channel MOSFETs.The learner will be introduced to the key characteristics and parameters of Small Signal and Power P-Channel MOSFETs. An overview of the full product portfolio together with the most common applications including battery protection, DC-DC converters and low voltage drives are shown. In each application example suitable products are highlighted.

 

Infineon-Depletion-Mode-Mosfets-elearning 

eLearning Depletion Mode MOSFETs

In this session the expert Andy Muggeridge provides an overview about the key characteristics and parameters of Depletion Mode MOSFETs. The most common applications are shown together with an overview of the full product portfolio.

 

Video-Optimos5-150V 

 

Next Generation OptiMOS™ 5 150V Power MOSFETs

This video provides an overview of the new OptiMOS™ 5 150V Power MOSFETs which are ideally suited for applications such as LV-drives, telecom and solar.

Length: 2:02

 

eLearning-Optimos5-150V-English 

 

eLearning OptiMOS™ 5 150V Power MOSFETs

In this session the expert Andy Muggeridge provides an overview about OptiMOS™ 5 150V which is ideally suited for applications such as LV-drives, telecom and solar. The training addresses the following topics: product portfolio, performance overview and key features and benefits of OptiMOS™ 5 150V.

 

eLearning-OptiMOS5-150V-technical-training 

 

eLearning OptiMOS™ 5 150V Power MOSFETs - Technical Training

In this session the application engineer Ralf Walter provides an overview about the improvements of important MOSFET parameters of the new OptiMOS™ 5 150V, which is well suited for applications such as LV drives, telecom and solar. Additionally the impact to the performance of these applications are shown in detail. The training addresses the following topics: key features, comparison of main parameters and the advantages in the applications.

 

600V_CoolMOS_C7_Technical_eLearning

  

800V CoolMOS™ P7 - a new benchmark in efficiency and thermal performance

With this video customers get an overview about 800V CoolMOS™ P7 in terms of its best-in-class performance, state-of-the-art ease-of-use as well as price/performance position.

 
Length 07:38

 

video-coolmos-ce

Introduction of Infineon's superjunction MOSFET solution for low power applications

Infineon offers an ideal solution for price/performance value with the CoolMOS™ CE family. It comes with low conduction and switching losses that improve efficiency and ultimately reduce power consumption. CoolMOS™ CE comprises 500 V, 600 V, 650 V, 700 V and 800 V for low power applications such as adapter, charger, lighting and TV.

Length 3:22

 

picture_multicopter_3D_animation

Multicopter solutions from Infineon 3D model

3D model from Infineon's multicopter solution
www.infineon.com/multicopter

 
Length 02:12

 

 

650V-Coolmos-C7-Gold-Toll-eLearning 

New eLearning: 650V CoolMOS™ C7 Gold and TO-Leadless package

This eLearning will help you to understand how the new 650V C7 Gold technology and the TO-Leadless package features combine together to enable for the first time an SMD package to be used in mid to high power PFC circuit. In this training, you will learn how the new C7 Gold and the TO-Leadless package bring benefits in power density and help saving manufacturing costs.

 
Length 17:00

 

webinar_infineons_solution_for_multicopters

Webinar: Infineon's solutions for multicopters

In this webinar you will learn how Infineon's cost effective products seek to address challenges faced by multicopter manufacturers while ensuring safety and reliability.                                                                                                                                                

 

 

 

Length 55:23

 

webinar_3d_printers

Webinar: Infineon's full system solutions for 3D printers

In Infineon's complete portfolio of semiconductor solutions you will find components for 3D printing designs destined for high acclaim. We offer system solutions for every product you require – such as our 40 V-800 V MOSFETs, CoolSET™ or Integrated Point-of-Load converters (SupIRBuck™) for power management, our µIPM™, NovalithIC™, Sensor Solutions and XMC4500 microcontroller for motor control and our OPTIGA™ Trust E or OPTIGA™ Trust TPM for security of data communication.

 
Length 48:32

 

600V_CoolMOS_C7_Technical_eLearning 

NEW! eLearning 600V CoolMOS™ C7 series

In this eLearning you get an explanation of the 600V CoolMOS™ C7 product family and its technical background. After this trainign you will understand the impact from efficiency to temperature, know the losses contribution of the MOSFET in PFC, understand and know the different switching losses mechanism, understand Q oss and E oss and its impact to hard- and soft- switching, know the limitation of the parasitic source inductance and understand the 4pin functionality with its benefit in hard switching applications.

 
Length 13:07

 

Introducing the New CoolMOS™ C7 Series

Introducing the New CoolMOS™ C7 Series

Infineon’s new CoolMOS™ C7 series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on) per package and, thanks to its low switching losses, efficiency improvements over the full load range. C7 is optimized for hard switching topologies such as Power Factor Correction (CCM PFC), Two Transistor Forward (TTF) and Solar Boost in applications such as Solar, Server, Telecom and UPS. The 650V breakdown voltage makes it suitable for both Solar and Switched Mode Power Supplies (SMPS) PFC stages where extra safety margin is required. 

 
Length 5:57

 

Hard Commutation of Power MOSFETs OptiMOS™ 200V/250V Fast Diode - Part 1 of 2

Hard Commutation of Power MOSFETs OptiMOS™ 200V/250V Fast Diode - Part 1 of 2

 In this video an Infineon expert presents the new OptiMOS™ 200V and 250V Fast Diode (FD) family, which is optimized for body diode hard commutation. The new devices are the perfect choice for hard switching applications such as Telecom, Industrial Power Supplies, Class D Audio Amplifiers, Motor Control and DC/AC inverter. 

 
Length 4:58

 

OptiMOS™ 300 V in D2PAK and TO-220 - Extending the OptiMOS™ Portfolio from 20 V up to 300 V

OptiMOS™ 300 V in D2PAK and TO-220 - Extending the OptiMOS™ Portfolio from 20 V up to 300 V

This video introduces Infineon’s new OptiMOS™ 300 V in D2PAK and TO-220 packages. OptiMOS™ 300 V MOSFETs are especially optimized for body diode hard commutation.

 
Length 2:36

 

Introduction to High Voltage High Power SMPS - Part 1 of 3

Introduction to High Voltage High Power SMPS - Part 1 of 3

This video on the topic to High Voltage High Power Devices focuses on the main applications Server, Telecom and PC Power for Gaming, featuring Infineon's revolutionary CoolMOS™ technology. The role of High Power Devices in High Power SMPS as well as CCM PFC will be explained. The video illustrates the benefits of Silicon Carbide Schottky Diodes and Superjunction CoolMOS™.

 
Length 5:20

 

自助服务