设计服务
设计合作伙伴
| 合作伙伴 | 说明/联系方式 |
|---|---|
|
|
Bluewind公司熟悉英飞凌微控制器,能够在产品设计的全周期各个环节提供专家级服务——包括架构阶段、硬/软件设计、产品测试、CE认证和后期生产。
http://www.bluewind.it/ifx_home.html |
|
http://www.elektrobit.com/ |
|
|
eSyslogic公司能够为工业类、消费类和多媒体行业客户提供工程服务,帮助加速产品的设计进程。
eSyslogic公司对英飞凌8位和16位微控制器、以及各种应用系统有着深入理解,可以为客户提供全套可立即投入使用的解决方案。具体应用领域包括:电容式触控面板、迷你型美容保健产品、微型超声波修身工具、配备DVR的便携式收费站读卡器、无线充电器等 http://www.esyslogic.com/eng/product/product01_1.asp |
|
|
http://www.etas.com/ |
![]() |
由FTDI公司提供的MM232R和UB232R产品简单易用,英飞凌XC800微控制器的程序烧录和通信工作可借助于它们来轻松实现。这些产品使得PC的USB端口与微控制器的UART端口间做到无缝连接,并可与FLOAD (DAVEBENCH的部件)高效地配合工作。
应用领域:
|
|
|
Hitex公司在嵌入式设计领域已有35年行业经验,可提供基于英飞凌微控制器的软、硬件和测试的开发工具和开发服务。对于需要符合SIL/ASIL (IEC61508、 ISO26262)或ClassB (IEC60335、IEC60730)的安全应用,Hitex可为客户提供咨询、自测试软件以及集成和认证服务。
http://www.hitex.com/ProSil |
|
http://www.kpitcummins.com/ |
|
|
http://www.medianesysteme.com/ |
|
英飞凌和MESCO Engineering公司合作,提供基于英飞凌微控制器的IO-Link参考设计,以及各种工程服务。MESCO IO-Link器件软件栈可在XC800微控制器中实施。
http://www.mesco-engineering.com/en/services/io-link/cooperation/infineon |
|
http://powerelectronics.de/ |
|
http://www.smart-gmbh.de/flash-solutions.html |
|
In the field of embedded systems, softgate develops high-performance software based on your specific requirements and needs. We focus on the area of real-time systems, low-level programming, and communication buses. Here, an important element is our experience in the microprocessor environment. softgate has extensive knowledge in Infineon 8-bit, 16-bit controllers and in TriCore™ architecture. softgate has been realizing very demanding projects for various companies from the automotive, medical and consumer electronics sector already. http://www.soft-gate.de |
|
http://www.sotec.eu |
- 联系我们
英飞凌欢迎您的评论及咨询。
如果您对我们的产品有任何问题,请填写下面的表格。您的电子邮件将被转发给相关的负责人,他们会尽快与您联系。
按下“提交“按钮后,您可以添加与咨询相关的附件。