XE167FH入门套件
单片机型号:
XE167FH-200F100L
|
CPU时钟频率: 100 MHz
|
![]() |
套件包括:
- 入门套件评估板
- 快速入门:开始的三个步骤为安装工具,连接硬件,下载和调试第一个程序
- 技术文档:例如用户手册(系统单元和片内外设单元)、内核手册、应用笔记、勘误表、数据手册、评估板文档(PDF版)
- 评估版本的开发工具:例如编译器、调试器、DAvE Mother System v2.1、衍生实现文件(DIP)、Memtool(Flash烧录工具);
- 培训文档、演示程序、操作培训(HOT)
接口 :
- 一个USB接口,通过虚拟COM端口的方式连接ASC0和JTAG和电源
- 一个4引脚插座的LIN收发器(ASC1)
- 一个16引脚插座的JTAG接口(OCDS 1级)
- 两个10引脚(2x5)插座的CAN高速收发器(CAN0和CAN1)
- 引出所有管脚,容易测试访问
组件::
- 用于串行和JTAG连接的FTDI2232D,外加5V电源
- 两个LED指示灯,分别用于指示USB仿真状态和调试运行状态
- 可选降压器TLE6365G,提供5V电源
- 电源LED指示灯(5伏)
- 用于指示RSTIN工作状态的LED指示灯
- 两个TLE 6250G型CAN收发器
- AT25128N SPI EEPROM
- LIN收发器TLE 7259G
- 8个通用LED指示灯
- 重置开关
欲浏览入门套件CD的最新版本,请点击
这里
.
Order Code:
KIT_XE167FH_EK_V1
价格*: 149,- EUR
请联系您当地的代理商: http://www.infineon.com/distribution.
*建议零售价. Valid from 2010-Jan-01
- 联系我们
Infineon welcomes your comments and questions.
If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.
You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.