多功能静电保护器件

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

英飞凌提供多种多用途静电保护器件,以保护键盘、显示器、音频接口和电源线等应用。

 

多用途TVS二极管性能一览:

  • 最低的箝位电压
  • 单向和双向ESD二极管
  • 封装小至01005级别
  • 极低的漏电流
  • 高静电吸收

 



产品 OPN 产品状态 在线订购 封装 Green Target Application VRWM CL VESD VESD (IEC61000-4-2 contact) Rdyn (forward) Rdyn (reverse)
查询结果: 25                  
按降序排列 按升序排列           按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列
ESD200-B1-CSP0201  

ESD200B1CSP0201XTSA1

active

Buy online

SG-WLL-2

Keypad
Touchscreen
Audio
-5.5 V
5.5 V
6.5 pF
-
-
-16.0 kV
16.0 kV
0.2 Ω
0.2 Ω
ESD202-B1-CSP01005  

ESD202B1CSP01005XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
6.5 pF
-
-
-15.0 kV
15.0 kV
0.2 Ω
0.2 Ω
ESD230-B1-W0201  

ESD230B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
7.0 pF
-
11.0 pF
-16.0 kV
16.0 kV
22.0 Ω
0.22 Ω
ESD231-B1-W0201  

ESD231B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -5.5 V
5.5 V
3.5 pF
3.0 pF
4.1 pF
-30.0 kV
30.0 kV
0.3 Ω
0.3 Ω
ESD237-B1-W0201  

ESD237B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -8.0 V
8.0 V
7.0 pF
-
-
-15.0 kV
15.0 kV
0.3 Ω
0.3 Ω
ESD203-B1-02EL  

ESD203B102ELE6327XTMA1

not for new design

Buy online

PG-TSLP-2

Audio
Headset
Keypad
-13.2 V
13.2 V
6.0 pF
-
9.0 pF
-30.0 kV
30.0 kV
0.29 Ω
0.29 Ω
ESD203-B1-02ELS  

ESD203B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

Audio
Headset
Keypad
-13.2 V
13.2 V
6.0 pF
-
9.0 pF
-30.0 kV
30.0 kV
0.29 Ω
0.29 Ω
ESD204-B1-02EL  

ESD204B102ELE6327XTMA1

not for new design

Buy online

PG-TSLP-2

Keypad
Touchscreen
-8.0 V
14.0 V
4.0 pF
-
7.0 pF
-18.0 kV
18.0 kV
0.5 Ω
0.6 Ω
ESD204-B1-02ELS  

ESD204B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

Keypad
Touchscreen
-8.0 V
14.0 V
4.0 pF
-
7.0 pF
-18.0 kV
18.0 kV
0.5 Ω
0.6 Ω
ESD206-B1-02EL  

ESD206B102ELE6327XTMA1

not for new design

Buy online

PG-TSLP-2

Audio
Headset
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD206-B1-02ELS  

ESD206B102ELSE6327XTSA1

active

Buy online

PG-TSSLP-2

Audio
Headset
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD206-B1-02V  

ESD206B102VE6327XTSA1

discontinued

 

 

PG-SC79-2

Audio
Keypad
-5.5 V
5.5 V
12.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.15 Ω
0.15 Ω
ESD207-B1-02EL  

ESD207B102ELE6327XTMA1

not for new design

Buy online

PG-TSLP-2

Keypad
Touchscreen
-3.3 V
3.3 V
14.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.13 Ω
0.13 Ω
ESD207-B1-02ELS  

ESD207B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

Keypad
Touchscreen
-3.3 V
3.3 V
14.0 pF
-
20.0 pF
-30.0 kV
30.0 kV
0.13 Ω
0.13 Ω
ESD208-B1-02ELS  

ESD208B102ELSE6327XTSA1

not for new design

 

 

PG-TSSLP-2

Keypad
Audio
-3.3 V
3.3 V
6.0 pF
-
9.0 pF
-25.0 kV
25.0 kV
0.2 Ω
0.2 Ω
ESD208-B1-02EL  

ESD208B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

Keypad
Audio
-3.0 V
3.0 V
6.0 pF
-
9.0 pF
-25.0 kV
25.0 kV
0.2 Ω
0.2 Ω
ESD217-B1-02EL  

ESD217B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- -8.0 V
14.0 V
9.0 pF
-
13.0 pF
-25.0 kV
25.0 kV
0.18 Ω
0.3 Ω
ESD218-B1-02ELS  

ESD218B102ELSE6327XTSA1

not for new design

 

 

PG-TSSLP-2

- -24.0 V
24.0 V
3.0 pF
-
3.5 pF
-18.0 kV
18.0 kV
1.0 Ω
1.0 Ω
ESD218-B1-02EL  

ESD218B102ELE6327XTMA1

discontinued

 

 

PG-TSLP-2

- -24.0 V
24.0 V
3.0 pF
-
3.5 pF
-18.0 kV
18.0 kV
1.0 Ω
1.0 Ω
ESD221-U1-02EL  

ESD221U102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- -
5.3 V
38.0 pF
-
-
-25.0 kV
25.0 kV
0.27 Ω
0.27 Ω
ESD205-B1-02ELS  

ESD205B102ELSE6327XTSA1

discontinued

 

 

PG-TSSLP-2

Keypad
Touchscreen
Keypad
Touchscreen
Keypad
Touchscreen
-5.5 V
5.5 V
5.0 pF
4.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.37 Ω
0.22 Ω
ESD205-B1-02EL  

ESD205B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- -5.5 V
5.5 V
5.0 pF
4.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.37 Ω
0.22 Ω
ESD24VS2U  

ESD24VS2UE6327HTSA1

active and preferred

Buy online

PG-SOT23-3

Keypad
Touchscreen
-
24.0 V
48.0 pF
-
52.0 pF
-
30.0 kV
30.0 kV
0.11 Ω
0.22 Ω
ESD201-B2-03LRH  

ESD201B203LRHE6327XTSA1

discontinued

Buy online

PG-TSLP-3

Keypad
Touchscreen
Audio
-5.5 V
5.5 V
-
5.0 pF
7.0 pF
-20.0 kV
20.0 kV
0.22 Ω
0.37 Ω
ESD8V0L2B-03L  

ESD8V0L2B03LE6327XTMA1

discontinued

Buy online

PG-TSLP-3

Ethernet 10/100/1000
DVI
Firewire
USB 2.0
Keypad
Touchscreen
-8.0 V
14.0 V
-
4.0 pF
7.0 pF
-
15.0 kV
15.0 kV
0.6 Ω
0.6 Ω

英飞凌将TVS二极管扩展到了芯片级封装,在小至01005级别(0.4 x 0.2 x 0.15 mm)的封装内实现了高性能、稳健性和高品质,且价格极具竞争力。

 

 


Product Brochure

Title Size Date Version
2.5 MB 20 一月 2017 01_00

Simulation Models

Title Size Date Version
681 KB 31 一月 2016 02_10
153 KB 31 一月 2016 02_10
950 KB 23 九月 2016 02_10

 

CoolMOS™ in ThinPAK 5x6

ESD Protection Devices by Infineon Technologies

Gadgets are getting increasingly important in our life. However, all the gadget features can be enjoyed only, if the gadget works reliably anytime.

 
Length 3:54