低电容静电保护器件

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

英飞凌专为高速数据线(如USB、HDMI)和RF天线(如NFC、GPS、WLAN等)提供的保护器件,电容最低且信号完整性(或信号质量)最优。

 

低电容TVS二极管性能一览:

  • 最低电容
  • 单向和双向ESD二极管
  • 封装小至01005级别
  • 极低的漏电流

 

 



产品 OPN 产品状态 在线订购 封装 Green Target Application VRWM CL VESD VESD (IEC61000-4-2 contact) Rdyn Rdyn (reverse) Rdyn (forward)
查询结果: 32                  
按降序排列 按升序排列           按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列
ESD108-B1-CSP0201  

ESD108B1CSP0201XTSA1

active

Buy online

SG-WLL-2

- -
-5.5 V
5.5 V
0.28 pF
-
0.38 pF
-25.0 kV
25.0 kV
0.78 Ω
0.78 Ω
ESD119-B1-W01005  

ESD119B1W01005E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -
-5.5 V
5.5 V
0.2 pF
-
-
-25.0 kV
25.0 kV
0.8 Ω
0.8 Ω
ESD130-B1-W0201  

ESD130B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -
-5.0 V
5.0 V
0.3 pF
-
0.4 pF
-18.0 kV
18.0 kV
0.8 Ω
0.8 Ω
ESD128-B1-W0201  

ESD128B1W0201E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -
-18.0 V
18.0 V
0.3 pF
0.15 pF
0.5 pF
-15.0 kV
15.0 kV
0.85 Ω
0.85 Ω
ESD129-B1-W01005  

ESD129B1W01005E6327XTSA1

active and preferred

 

 

SG-WLL-2

- -
-18.0 V
18.0 V
0.25 pF
-
-
-15.0 kV
15.0 kV
0.8 Ω
0.8 Ω
ESD101-B1-02EL  

ESD101B102ELE6327XTMA1

active

Buy online

PG-TSLP-2

HDMI
RF Antenna
-
-5.5 V
5.5 V
0.1 pF
-
0.2 pF
-12.0 kV
12.0 kV
1.5 Ω
1.5 Ω
ESD101-B1-02ELS  

ESD101B102ELSE6327XTSA1

active

Buy online

PG-TSSLP-2

HDMI
RF Antenna
-
-5.5 V
5.5 V
0.1 pF
-
0.2 pF
-12.0 kV
12.0 kV
1.3 Ω
1.3 Ω
ESD102-U1-02ELS  

ESD102U102ELSE6327XTSA1

active

Buy online

PG-TSSLP-2

USB 3.0
Ethernet 10/100/1000
Firewire
DVI
HDMI
S-ATA
DisplayPort
3.3 V
-
-
0.4 pF
-
0.65 pF
-20.0 kV
20.0 kV
0.19 Ω
0.23 Ω
ESD102-U4-05L  

ESD102U405LE6327XTSA1

not for new design

Buy online

PG-TSLP-5

HDMI
3.3 V
-
-
0.4 pF
-
0.65 pF
-20.0 kV
20.0 kV
0.19 Ω
0.23 Ω
ESD103-B1-02EL  

ESD103B102ELE6327XTMA1

active

Buy online

PG-TSLP-2

Audio
Headset
Keypad
-
-15.0 V
15.0 V
0.13 pF
-
0.2 pF
-10.0 kV
10.0 kV
1.8 Ω
1.8 Ω
ESD103-B1-02ELS  

ESD103B102ELSE6327XTSA1

active

Buy online

PG-TSSLP-2

HDMI
RF Antenna
-
-15.0 V
15.0 V
0.13 pF
-
0.2 pF
-10.0 kV
10.0 kV
1.8 Ω
1.8 Ω
ESD105-B1-02EL  

ESD105B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

USB 3.0
Ethernet 10/100/1000
Firewire
DVI
HDMI
DisplayPort
Near Field Communication (NFC)
-
-5.5 V
5.5 V
0.3 pF
-
0.45 pF
-25.0 kV
25.0 kV
0.38 Ω
0.38 Ω
ESD105-B1-02ELS  

ESD105B102ELSE6327XTSA1

not for new design

 

 

PG-TSSLP-2

USB 3.0
Ethernet 10/100/1000
Firewire
DVI
HDMI
DisplayPort
Near Field Communication (NFC)
-
-5.5 V
5.5 V
0.3 pF
-
0.45 pF
-25.0 kV
25.0 kV
0.38 Ω
0.38 Ω
ESD113-B1-02EL  

ESD113B102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- -
-3.6 V
3.6 V
0.2 pF
-
0.35 pF
-20.0 kV
20.0 kV
0.45 Ω
0.45 Ω
ESD113-B1-02ELS  

ESD113B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

HDMI
USB 2.0
USB 3.0
DisplayPort
DVI
-
-3.6 V
3.6 V
0.2 pF
-
0.35 pF
-20.0 kV
20.0 kV
0.45 Ω
0.45 Ω
ESD114-U1-02EL  

ESD114U102ELE6327XTMA1

not for new design

 

 

PG-TSLP-2

- 5.3 V
-
-
0.4 pF
-
0.6 pF
-20.0 kV
20.0 kV
0.6 Ω
0.5 Ω
ESD114-U1-02ELS  

ESD114U102ELSE6327XTSA1

not for new design

 

 

PG-TSSLP-2

- 5.3 V
-
-
0.4 pF
-
0.6 pF
-20.0 kV
20.0 kV
0.6 Ω
0.5 Ω
ESD110-B1-02EL  

ESD110B102ELE6327XTMA1

active

 

 

PG-TSLP-2

- -
-18.5 V
18.5 V
0.3 pF
0.15 pF
0.5 pF
-12.0 kV
12.0 kV
0.6 Ω
0.6 Ω
ESD110-B1-02ELS  

ESD110B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

RF Antenna
Near Field Communication (NFC)
-
-18.5 V
18.5 V
0.3 pF
0.15 pF
0.5 pF
-12.0 kV
12.0 kV
0.6 Ω
0.6 Ω
ESD112-B1-02EL  

ESD112B102ELE6327XTMA1

active

 

 

PG-TSLP-2

RF Antenna
Near Field Communication (NFC)
-
-5.3 V
5.3 V
0.23 pF
-
0.4 pF
-20.0 kV
20.0 kV
1.0 Ω
1.0 Ω
ESD112-B1-02ELS  

ESD112B102ELSE6327XTSA1

not for new design

Buy online

PG-TSSLP-2

RF Antenna
Near Field Communication (NFC)
-
-5.3 V
5.3 V
0.23 pF
-
0.4 pF
-20.0 kV
20.0 kV
1.0 Ω
1.0 Ω
ESD0P4RFL  

ESD0P4RFLE6327XTSA1

active and preferred

 

 

PG-TSLP-4

RF Antenna
Near Field Communication (NFC)
-
-50.0 V
50.0 V
0.4 pF
-
-
-
15.0 kV
15.0 kV
-
- - - -
ESD0P8RFL  

ESD0P8RFLE6327XTSA1

active and preferred

Buy online

PG-TSLP-4

RF Antenna
Near Field Communication (NFC)
-
-50.0 V
50.0 V
0.8 pF
-
-
-
20.0 kV
20.0 kV
-
- - - -
ESD1P0RFW  

ESD1P0RFWH6327XTSA1

active and preferred

Buy online

PG-SOT323-3

RF Antenna
-
-70.0 V
70.0 V
-
1.0 pF
1.5 pF
-
20.0 kV
25.0 kV
-
0.0 Ω
0.0 Ω
ESD3V3U4ULC  

ESD3V3U4ULCE6327XTSA1

active

Buy online

PG-TSLP-9

USB 3.0
3.3 V
-
-
-
0.4 pF
0.65 pF
-
-
-20.0 kV
20.0 kV
0.19 Ω
0.23 Ω
ESD5V3U4U-HDMI  

ESD5V3U4UHDMIE6327XTSA1

discontinued

Buy online

PG-TSLP-9

USB 2.0
HDMI
DisplayPort
5.3 V
-
-
-
0.4 pF
0.6 pF
-
20.0 kV
20.0 kV
-
0.6 Ω
0.5 Ω
ESD5V3U4RRS  

ESD5V3U4RRSH6327XTSA1

active and preferred

Buy online

PG-SOT363-6

USB 2.0
5.3 V
-
-
-
0.4 pF
0.6 pF
-
15.0 kV
15.0 kV
-
0.62 Ω
0.44 Ω
ESD5V5U5ULC  

ESD5V5U5ULCE6327HTSA1

active and preferred

Buy online

PG-SC74-6

USB 2.0
5.5 V
-
-
-
0.45 pF
1.0 pF
-
25.0 kV
25.0 kV
-
0.2 Ω
0.3 Ω
ESD5V3U2U-03LRH  

ESD5V3U2U03LRHE6327XTMA1

not for new design

Buy online

PG-TSLP-3

USB 2.0
HDMI
DisplayPort
5.3 V
-
-
-
0.4 pF
0.6 pF
-
20.0 kV
20.0 kV
-
0.6 Ω
0.5 Ω
ESD5V3U2U-03F  

ESD5V3U2U03FH6327XTSA1

active and preferred

Buy online

PG-TSFP-3

USB 2.0
HDMI
DisplayPort
5.3 V
-
-
-
0.4 pF
0.6 pF
-
20.0 kV
20.0 kV
-
0.6 Ω
0.5 Ω
BGF120A  

BGF120AE6327XTSA1

discontinued

Buy online

PG-TSLP-4

HDMI
USB 2.0
USB 3.0
DisplayPort
DVI
5.3 V
-
-
-
0.75 pF
1.5 pF
-18.0 kV
18.0 kV
0.7 Ω
0.5 Ω
Evaluation Boards
EVAL ESD130-B1-CSP0201     RF & Protection Mobile Devices
-
-5.5 V
5.5 V
-
0.28 pF
0.38 pF
-25.0 kV
25.0 kV
- - - -

英飞凌将低电容的TVS二极管系列也扩展到了芯片级封装。它们在静电保护和信号完整性上表现卓越,并在小至01005级别(0.4 x 0.2 x 0.15 mm)的封装内实现了稳健性、高品质和高性价比。

 

 


Product Brochure

Title Size Date Version
2.5 MB 20 一月 2017 01_00

Simulation Models

Title Size Date Version
950 KB 23 九月 2016 02_10
681 KB 31 一月 2016 02_10
153 KB 31 一月 2016 02_10

 

CoolMOS™ in ThinPAK 5x6

ESD Protection Devices by Infineon Technologies

Gadgets are getting increasingly important in our life. However, all the gadget features can be enjoyed only, if the gadget works reliably anytime.

 
Length 3:54