LED Driver Solutions for General and Industrial Illumination

Select a Subcategory

LED Driver solutions offered by Infineon include the BCR40x family, the lowest-cost LED drivers in the industry.  The output current is adjustable from 10mA to 65mA. Rated up to 18V supply voltage, the BCR401W and BCR402W in SOT343 package are the smallest standalone LED drivers available. The small size and the good current precision at low voltage drop makes these products perfectly suitable for following applications based on low power LED’s:

 

  • channel letter
  • light bar
  • light strip
  • emergency lighting

 

BCR401U / BCR402U feature a 40V input voltage but are also suitable for applications with even higher input voltages. Due to the higher power dissipation these LED drivers are well suited for long strings of  LED’s with high voltage drop across the power line.

 

BCR450 is a LED Driver ideal for driving high power LEDs in the range of 0.5W, 1W and 3W. In combination with an external transistor the output current can be adjusted between 85mA up to 2A. Overvoltage, overcurrent and overtemperature protection functions ensure longe lifetime of the LED application.

 

Press Release

          

Infineon introduces a low cost LED driver IC for general lighting applications with thermal protection for LED’s and high output current accuracy

 

March 25, 2009

 

With LED’s revolutionizing the illumination market by offering high energy efficiency and very long operating life, Infineon Technologies AG (FSE/NYSE: IFX) contributes to faster adoption of this new technology by introducing the low cost LED driver IC BCR 450. Specifically designed for driving high power LEDs, the BCR 450 in combination with an external transistor features highly precise current control, thermal protection as well as over-voltage and over-current protection functions. As BCR 450 produces no electromagnetic radiation...   more information in our Press release