SMARTi™ 3G - PMB 5701

SMARTi™ 3G is the world’s first single-chip CMOS transceiver IC for W-CDMA applications. It provides maximum design flexibility for different regional requirements by supporting WCDMA Band I through VI and Band IX

  • Multi-band capability, HSDPA Category 8 with 7.2 Mbps
  • Flexible baseband interface with standard I/Q lines

向英飞凌提问!

国际免费咨询电话:

0(0)800 951 951 951

直接方式:

+49 89 234 655 555

英飞凌乐于为您服务:

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green
Matching Results: 1      
reset all selections      
按降序排列 按升序排列   按降序排列 按升序排列 按降序排列 按升序排列
SMARTi™ 3G - PMB 5701 on request SMARTi™ 3G - PMB 5701