SMARTi™ SD2 - PMB 6271
SMARTi™ SD2 is a quad-band (GSM850/900/1800/1900) single chip GSM/GPRS radio transceiver, optimized for cost, size and power consumption. SMARTi™ SD2 makes full use of CMOS technology to reach low radio system cost with long stand-by and talk time at excellent RT performance.
- Analog IQ-Interface-Compatible to all common Baseband Processors
- Ultra low RF BOM (<20 components)
- Based on Infineon’s proven C11 0.13 µm COMS technology
- Product Type List
- Contact us