HITFET™, TEMPFET™ - Smart Low-Side Switches

DPak_Low_Side-Switches

The Infineon HITFET® and Infineon SPEED TEMPFET® enable more protection for low-side applications. Depending on the level of protection required, the developer can choose between HITFET® and SPEED TEMPFET®.


TEMPFET®/Speed TEMPFET® - Temperature Protected Switch
Provide the first level of protection with its temperature sensor. The sensor is available on external pins to enable FAST switching and flexible temperature response control.

HITFET® - Fully Protected Universal Switch
Provide a higher level of protection with overtemperature, short circuit, overcurrent, overvoltage and ESD. HITFET® combines all these protection features in one easy-to-use device. With these features and Infineon‘s reknowned quality and reliability you can be confident the HITFET® can meet even the most challenging application requirements.
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
Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Channels VDS (max) ID(nom) RDS (on) (max) ID(lim) (min)
Matching Results: 43        
reset all selections         reset reset reset reset reset
按降序排列 按升序排列     按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列
HITFET
ISP 75N in production Buy PG-SOT223-4 1.0
60.0 V
0.7 A
550.0 mOhm
1.0 A
BSP 75N in production Request PG-SOT223-4 1.0
60.0 V
0.7 A
550.0 mOhm
1.0 A
BTS 142D in production Buy PG-TO252-3 1.0
42.0 V
4.6 A
30.0 mOhm
30.0 A
BTS 141 in production Request PG-TO220-3 1.0
60.0 V
5.1 A
30.0 mOhm
25.0 A
BTS 141TC in production Request PG-TO263-3 1.0
60.0 V
5.1 A
30.0 Ohm
25.0 A
BTS 149 in production Request P-TO220-3   1.0
60.0 V
6.4 A
20.0 mOhm
30.0 A
BTS 3110N in production Buy PG-SOT223-4 1.0
42.0 V
1.4 A
220.0 mOhm
5.0 A
BTS 3118N in production Buy PG-SOT223-4 1.0
42.0 V
2.17 A
100.0 mOhm
10.0 A
BTS 3118D in production Buy PG-TO252-3 1.0
42.0 V
2.4 A
100.0 mOhm
15.0 A
BTS 3134N in production Buy PG-SOT223-4 1.0
42.0 V
3.0 A
50.0 mOhm
18.0 A
BTS 3134D in production Buy PG-TO252-3 1.0
42.0 V
3.5 A
50.0 mOhm
18.0 A
BTS 3142D in production Buy PG-TO252-3 1.0
42.0 V
4.6 A
28.0 mOhm
24.0 A
BTS 3160D in production Request PG-TO252-5 1.0
40.0 V
7.8 A
10.0 mOhm
70.0 A
BTS 3207N in production Buy PG-SOT223-4 1.0
42.0 V
0.64 A
500.0 mOhm
5.0 A
BSP 76 in production Request PG-SOT223-4 1.0
42.0 V
1.4 A
200.0 mOhm
5.0 A
BTS 3408G in production Buy PG-DSO-8 2.0
60.0 V
0.55 A
550.0 mOhm
1.0 A
BTS 3410G in production Buy PG-DSO-8 2.0
42.0 V
1.3 A
200.0 mOhm
5.0 A
BTS 949 in production Request P-TO220-5   1.0
60.0 V
6.4 A
22.0 mOhm
9.5 A
BSP 77 in production Request PG-SOT223-4 1.0
42.0 V
2.17 A
100.0 mOhm
10.0 A
BSP 78 in production Buy PG-SOT223-4 1.0
42.0 V
3.0 A
50.0 mOhm
18.0 A
BTS 117 discontinued Request PG-TO220-3 1.0
60.0 V
3.5 A
100.0 mOhm
7.0 A
BTS 117TC in production Request PG-TO263-3 1.0
60.0 V
3.5 A
100.0 Ohm
7.0 A
BTS 118D in production Buy PG-TO252-3 1.0
42.0 V
2.4 A
100.0 mOhm
10.0 A
BTS 133 discontinued Request PG-TO220-3 1.0
60.0 V
3.8 A
50.0 mOhm
21.0 A
BTS 133TC in production Request PG-TO263-3 1.0
60.0 V
3.8 A
50.0 Ohm
21.0 A
BTS 134D in production Buy PG-TO252-3 1.0
42.0 V
3.5 A
50.0 mOhm
7.1 A
BTS 3205G in production Buy PG-DSO-8 1.0
42.0 V
0.35 A
700.0 mOhm
0.6 A
BTS 3405G in production Buy PG-DSO-8 2.0
42.0 V
0.35 A
700.0 mOhm
0.6 A
BTS 3205N in production Buy PG-SOT223-4 1.0
42.0 V
0.35 A
700.0 mOhm
0.6 A
BTS 3256D on request Request PG-TO252-5 1.0
40.0 V
7.5 A
10.0 mOhm
42.0 A
TEMPFET
BTS 131 SMD not for new design Request P-TO220-3   1.0
50.0 V
6.5 A
60.0 mOhm
-
BTS 132 SMD not for new design Request P-TO220-3   1.0
60.0 V
6.0 A
65.0 mOhm
-
BTS 240-A not for new design Request P-TO218-3   1.0
50.0 V
21.0 A
18.0 mOhm
-
BTS 244Z in production Request PG-TO220-5 1.0
55.0 V
26.0 A
13.0 mOhm
-
BTS 247Z in production Request PG-TO220-5 1.0
55.0 V
19.0 A
18.0 mOhm
-
BTS 282Z in production Request PG-TO220-7 1.0
49.0 V
52.0 A
6.5 mOhm
-
BTS 110 not for new design Buy P-TO220-3   1.0
100.0 V
1.75 A
200.0 mOhm
-
BTS 112-A SMD not for new design Request P-TO220-3   1.0
60.0 V
2.5 A
150.0 mOhm
-
BTS 113A not for new design Buy P-TO220-3   1.0
60.0 V
2.2 A
170.0 mOhm
-
BTS 114A SMD not for new design Request P-TO220-3   1.0
50.0 V
3.8 A
100.0 mOhm
-
BTS 115A SMD not for new design Request P-TO220-3   1.0
50.0 V
3.2 A
120.0 mOhm
-
BTS 121A SMD not for new design Request P-TO220-3   1.0
100.0 V
3.5 A
100.0 mOhm
-
BTS 129 SMD not for new design Request P-TO220-3   1.0
60.0 V
7.5 A
50.0 mOhm
-