System Basic Chips (SBC)

The latest generation of Infineon System Basis Chips (SBC) are monolithic integrated circuits in an enhanced power package. The TLE826x family provides a pin and software compatible solution with different numbers of LIN transceiver and Limp Home outputs. In addition the TLE7263E provides input monitoring with Cyclic Sense feature

The devices are designed for automotive applications using CAN and LIN communication e.g. body controller, gateway applications, HVAC.

The SBC provide HS-CAN transceiver and LIN transceivers, multiple low dropout voltage regulators (LDO) for 5 V supply, and a 16-bit SPI to control and monitor the device. Also implemented are a configurable Watchdog, Limp Home outputs, and configurable undervoltage detections.

The devices offer low power modes in order to support application that are connected permanent to the battery.

The devices are designed to withstand the severe conditions of automotive applications, Specially the ESD and EMC requirements of the OEMs.

 

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Transceiver Voltage Regulator Output Watchdog Quiescent Current (max.) Standby current
Matching Results: 11        
reset all selections         reset reset reset reset reset
按降序排列 按升序排列     按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列
High Speed CAN
TLE 8261E on request Buy PG-DSO-36 High Speed CAN ISO 11898 - 5
2 x 200 mA + 400 mA
Standard and Window Watchdog
28 μA (typ) Sleep Mode (5V on)
58 μA (typ) Stop Mode (5V on)
TLE 8261-2E on request Buy PG-DSO-36 High Speed CAN ISO 11898 - 5
2 x 200 mA + 400 mA
Standard and Window Watchdog
28 μA (typ) Sleep Mode (5V on)
58 μA (typ) Stop Mode (5V on)
High Speed CAN + LIN
TLE 7263E in production Buy PG-DSO-36 High Speed CAN ISO 11898 - 5 / 1 x LIN2.0 / J2602
200 mA + 200 mA
Window Watchdog
49 μA (typ) Sleep Mode (5V on)
68 μA (typ) Stop Mode (5V on)
TLE 8262E on request Buy PG-DSO-36 High Speed CAN ISO 11898 - 5 / 1 x LIN2.1 / J2602
2 x 200 mA + 400 mA
Standard and Window Watchdog
28 μA (typ) Sleep Mode (5V on)
58 μA (typ) Stop Mode (5V on)
TLE 8263E on request Buy PG-DSO-36 High Speed CAN ISO 11898 - 5 / 2 x LIN2.1 / J2602
2 x 200 mA + 400 mA
Standard and Window Watchdog
28 μA (typ) Sleep Mode (5V on)
58 μA (typ) Stop Mode (5V on)
TLE 8263-2E on request Buy PG-DSO-36 High Speed CAN ISO 11898 - 5 / 2xLIN 2.1 / J2602
2 x 200 mA + 400 mA
Standard and Window Watchdog
28 μA (typ) Sleep Mode (5V on)
58 μA (typ) Stop Mode (5V on)
TLE 8264E on request Buy PG-DSO-36 High Speed CAN ISO 11898 - 5 / 3x LIN2.1 / J2602
2 x 200 mA + 400 mA
Standard and Window Watchdog
28 μA (typ) Sleep Mode (5V on)
58 μA (typ) Stop Mode (5V on)
TLE 8264-2E on request Buy PG-DSO-36 High Speed CAN ISO 11898 - 5 / 3 x LIN2.0 / J2602
2 x 200 mA + 400 mA
Standard and Window Watchdog
28 μA (typ) Sleep Mode (5V on)
58 μA (typ) Stop Mode (5V on)
TLE 8262-2E on request Buy PG-DSO-36 High Speed CAN ISO 11898 - 5 / 1x LIN 2.1 / J2602
2 x 200 mA + 400 mA
Standard and Window Watchdog
28 μA (typ) Sleep Mode (5V on)
58 μA (typ) Stop Mode (5V on)
Low Speed CAN
TLE 6266G on request Request PG-DSO-28 Fault-tollerant CAN ISO 11898 - 3
45 mA
Window Watchdog
< 85 μA (Sleep Mode)
< 400 μA (5V on)
TLE 6263-3G on request Request PG-DSO-28 Fault-tollerant CAN ISO 11898 - 3
120 mA
Window Watchdog
< 85 μA (5V on)
< 500 μA (5V on)