Powertrain ICs

Select a Subcategory

Gasoline Direct Injection

 

Constant Current Control IC for Transmission

Infineon´s solution for variable force or constant current controlled solenoids typically used in automatic transmissions, Idle Speed-/ valve- / suspension control or exhaust gas recirculation applications

 

Powertrain H-Bridges for Electronic Throttle Controls

Infineon H-bridge portfolio addresses the broad range of DC brush motor application . Designed and optimized for Electronic Throttle Control (ETC) , in addition the H-bridges can be used for Exhaust Gas Recirculation (EGR) , valve control , idle control swirl and tumble flaps variable intake, manifold turbo charger waste gate, variable turbo geometry, but also industrial DC- brush motor applications.

 

FLEX - MultiChannel LowSide Switches (Powertrain & Safety)

Multi channel low side switch are designed for multi purpose loads (solenoids, relays and resistive loads). The so-called Flex products serve in a flexible way the engine requirement with different number of low side drivers.

 

Motor Driver ICs´s

Power Bridges for all kind of motors in automotive and industrial applications from 100mA up to 70A with different feature sets “scaled to your needs.

 

MOSFET´s for Powertrain Applications

Our broad portfolio of Automotive MOSFET technologies offers best in-class performance and uncompromising reliability. Automotive Power MOSFETs provide 30V, 40V, 55V, 75V, 100V and 600V V DS range, current capability of up to 180A and R DS(on) as low as 1.6 mOhm to enable new automotive solutions.