Linear Voltage Regulators for Industrial and Consumer Applications

  • Pin-to-pin compatible to industry standard parts
  • High input voltage rating: Up to 45V
  • Very low dropout voltage
  • Temp. range: –40°C up to +125°C  
  • Low current consumption  
  • Overvoltage/ Short-circuit protection 
  • Reverse polarity protection  
  • Overtemperature protection  
  • Load protection


 

INFINEON TECHNOLOGIES offers a comprehensive portfolio of linear voltage regulators fitting a broad range of industrial and consumer applications. We are an experienced long-term player in power supplies and the market leader in automotive applications. We are continuously expanding our portfolio to meet our customers' present and future application requirements.
ALL OUR DEVICES are especially designed for use in harsh environments. Our robust design approach ensures delamination-free ICs and long–term reliability.

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Order Online Packages Green Automotive Qualified Regulator Type Output Voltage Accuracy Max. Output Current
Matching Results: 28        
reset all selections         reset reset reset reset reset
按降序排列 按升序排列     按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列
IFX 1117GSV in production Buy PG-SOT223-4 no
single output
adj.
2.0 %
1A
IFX 1117GS V33 in production Buy PG-SOT223-4 no
single output
3.3V
2.0 %
1A
IFX 20001MB V33 in production Request PG-SCT595-5 no
single output
3.3V
4.0 %
30mA
IFX 20001MB V50 in production Request PG-SCT595-5 no
single output
5V
4.0 %
30mA
IFX21401MB in production Request PG-SCT595-5 no
tracker
adj.
0.5 %
50mA
IFX24401EL V50 in production Request PG-SSOP-14 no
single output
5V
2.0 %
300mA
IFX 25001ME V25 in production Request PG-SOT223-4 no
single output
2.5V
4.0 %
400mA
IFX 25001ME V33 in production Request PG-SOT223-4 no
single output
3.3V
4.0 %
400mA
IFX 25001TS V50 in production Request PG-TO220-3 no
single output
5V
4.0 %
400mA
IFX 25001TS V85 in production Request PG-TO220-3 no
single output
8.5V
4.0 %
400mA
IFX 25001TS V10 in production Request PG-TO220-3 no
single output
10V
4.0 %
400mA
IFX 25001TF V33 in production Request PG-TO252-3 no
single output
3.3V
4.0 %
400mA
IFX 25001TF V50 in production Request PG-TO252-3 no
single output
5V
4.0 %
400mA
IFX 25001TC V50 in production Request PG-TO263-3 no
single output
5V
4.0 %
400mA
IFX 25001TC V85 in production Request PG-TO263-3 no
single output
8.5V
4.0 %
400mA
IFX 25001TC V10 in production Request PG-TO263-3 no
single output
10V
4.0 %
400mA
IFX 25401TE V50 in production Request PG-TO252-5 no
single output
5V
4.0 %
400mA
IFX 25401TEV in production Request PG-TO252-5 no
single output
adj.
4.0 %
400mA
IFX 25401TB V50 in production Request PG-TO263-5 no
single output
5V
4.0 %
400mA
IFX 25401TBV in production Request PG-TO263-5 no
single output
adj.
4.0 %
400mA
IFX 27001TF V15 in production Request PG-TO252-3 no
single output
1.5V
3.0 %
1000mA
IFX 27001TF V18 in production Request PG-TO252-3 no
single output
1.8V
3.0 %
1000mA
IFX 27001TF V26 in production Request PG-TO252-3 no
single output
2.6V
3.0 %
1000mA
IFX 27001TF V33 in production Request PG-TO252-3 no
single output
3.3V
3.0 %
1000mA
IFX 27001TF V50 in production Request PG-TO252-3 no
single output
5V
3.0 %
1000mA
IFX 27001TFV in production Request PG-TO252-3 no
single output
adj.
3.0 %
1000mA
IFX 2931G V33 in production Request PG-DSO-8 no
single output
3.3V
5.0 %
100mA
IFX 2931G V50 in production Buy PG-DSO-8 no
single output
5V
5.0 %
100mA