SMARTi™ UEmicro
The SMARTi™ UEmicro is a single chip 2G / 3G CMOS RF transceiver for the low end segment of the 3G market.
It is a cost down version of the proven and widely adopted SMARTi™ UE with a backward compatible hard- and software interface via DigRF v3.09. With the elimination of external Low Noise Amplifiers (LNA’s) and a simplified co-banded RF frontend without Rx filters SMARTi™ UEmicro is perfectly matching the mass market requirements for ultra low cost 3G handsets. SMARTi™ UEmicro delivers exceptional RF performance for up to three of the globally used WCDMA bands plus Dual- or Quad-Band GSM/EDGE at lowest system cost