SMARTi™ LTE

The SMARTi™ LTE is  the world’s first highly integrated long-term-evolution (LTE) RF transceiver supporting LTE functionality in a single-chip RF CMOS silicon, measuring just 5 x 5 mm in a WFSGA-81 package. SMARTi™ LTE  provides outstanding RF performance to enable handset manufacturers the ability to provide high data rate up- & downlink connections for upcoming LTE network field trials. Covering the entire spectrum of allocated LTE RF bands (Band I to IX) and providing switchable baseband filtering (up to 5, 10, 20 MHz). Infineons SMARTi LTE fits global RF requirements and band combinations.

  • Supporting Band I through IX
  • RF bandwidth of 5, 10 and 20 MHz
  • Support for 64QAM Modulation scheme
  • 130nm CMOS Technology
  • Standard Analog I/Q Interface 

Please click on the respective Product Type names to see additional information or documents.

Show all Parameters

Download Spreadsheet

Product Type Product Status Packages Green
Matching Results: 1      
reset all selections      
按降序排列 按升序排列   按降序排列 按升序排列 按降序排列 按升序排列
SMARTi™ LTE on request PG-WFSGA