LED Drivers for Automotive

Infineon offers a broad range of LED driver solutions for automotive applications, going from highly integrated switches like PROFET, SPOC and SPIDER to Power Supply, specifically developed to drive any kind of LEDs.

 

Infineon LED Drivers are the best solutions to benefit from the advantages of LEDs providing full protection to your lighting application in automotive.

 

Linear LED driver of BCR400 series

The most cost efficient solution to drive small LEDs

 

Basic LED drivers

LED-Drivers designed to supply current up to 500mA enabling constant brightness and ensuring extended LED lifetime

 

Power LED drivers

DC-DC converters designed to drive LED with current higher than 500mA

 

SPIDER - SPI Driver for enhanced load control (relays, LED, bulbs)

Smallest relay driver in the market with innovative features and packages suitable also for other loads like LEDs and small lamps

 

SPOC - SPI power controller for advanced light control

A five channel high-side smart power switch designed to control standard exterior front and rear lighting in automotive applications

 

PROFET switches for advanced high-side application

This family is suitable to drive bulb lamps and LEDs as well as inductive loads such as motors for various automotive and industrial applications

 

eLearning on
LED Driver Solutions