Cellular Phones, PDAs, Headset

Bluetooth ®  is the unchallenged technology for voice connections. Additionally it enables easy connections to other Bluetooth ®  enabled devices for data exchange. Some examples are Address Book synchronization with PC and exchange of business card with other mobile phones /PDAs. Sending or receiving pictures to PC or other mobile phone is convenient and quick with Infineon Bluetooth ®  Enhanced Data Rate device. .

Infineon Single-chip Bluetooth ®  ICs are ROM based HCI device ideal for the small size, low cost and high performance solutions required in cellular phones and PDAs.

向英飞凌提问!

国际免费咨询电话:

0(0)800 951 951 951

直接方式:

+49 89 234 655 555

英飞凌乐于为您服务: