Automotive, Industrial
Cellular connectivity becomes more and more a standard functionality in car infotainment systems. The Bluetooth ® Handsfree function is the perfect solution for a safe and easy use of your cellular phone in the car. The higher bandwidth offered with Enhanced Data Rate Bluetooth ® devices also supports multi-profile user scenarios involving streaming MP3 music and stereophonic headset applications.
As market leader in both automotive and wireless technology Infineon has developed Bluetooth ® solutions fulfilling the requirements of the automotive market.
The available product offering ranges from ICs to complete Bluetooth HCI modules. Module suppliers also offer a broad range of cellular modules based on the Infineon chipsets for easy integration in communication systems.
The BlueMoon
® Single Cellular and BlueMoon
® UniCellular are true single-chip solution offering outstanding RF performance over the complete industrial temperature range (-40 °C - +85 °C). Customer with high volumes deciding for board-level integration of a Bluetooth IC can be supported with reference designs and local design support.
Infineon standard Bluetooth modules with HCI interface allow fast and easy integration into the infotainment system at low risk. The Infineon Bluetooth modules are designed to support the automotive temperature range (-40 °C...+85 °C) as well as other specific requirements from the automotive industry.
The
Bluetooth
® word mark and logos are owned by the Bluetooth SIG, Inc.