Brushless DC (BLDC) - Sensorless Control

Brushless DC (Sensor-less) Application with Infineon 8-bit XC800 Family Microcontrollers

Infineon Technologies offers an extensive product portfolio for Motor Drive Systems - from real time embedded Microcontrollers to Smart Power ICs which are capable to control any Motor Drive System.
Infineon’s 8-bit microcontroller offers comprehensive features with highly integrated peripherals, uniquely designed for high performance in any motor logic design. Our new XC800 family devices offers the advanced Capture/Compare (CAPOM6E) and optimized ADC converters, which provides easy solution to complex control mechanism required in Brushless DC (Sensor-less) Motor Control application as shown in the Figure 1 below:

BLDC

Figure 1 : Brushless DC (Sensor-less) Implementation using Infineon’s XC866 microcontroller