笔记本电脑电源适配器
面向笔记本电脑电源适配器的尖端技术
英飞凌可提供一系列面向笔记本电脑适配器的器件,其中包括适用于PFC或PWM级的高压MOSFET和控制IC,以及适用于同步整流的低压MOSFET。凭借这些产品,英飞凌可使得能效提升(尤其是在轻载情况下)以及适配器小型化等优势。
CoolMOS™ 600V C6系列产品具备能效高、简单易用等特性,用途尤其广泛。对于同步整流而言,我们建议采用第三代OptiMOS™ 系列产品,因为它具备极低的导通电阻和极小电容。新型控制IC支持诸如准谐振反激和LLC等拓扑结构,已经在笔记本电脑电源适配器市场占据一席之地。
|
Notebook Adapter |
Topology |
Voltage Class |
Technology |
Selection |
|---|---|---|---|---|
|
AC/DC |
PFC |
600V |
CoolMOS™ C6/E6 |
ease of use |
|
AC/DC |
PFC |
600V |
CoolMOS™ CP |
Efficiency |
|
AC/DC |
PFC |
600V |
CoolMOS™ C6/E6 |
Recommendation |
|
DC/DC |
Flyback DC-DC |
650V |
CoolMOS™ C6/E6 |
ease of use |
|
DC/DC |
Flyback DC-DC |
650V |
CoolMOS™ C6/E6 |
Efficiency |
|
DC/DC |
Flyback DC-DC |
650V |
CoolMOS™ C6/E6 |
Recommendation |
|
DC/DC |
Single stage |
650V |
CoolMOS™ C6/E6 |
ease of use |
|
DC/DC |
Single stage |
600V |
CoolMOS™ CP |
Efficiency |
|
DC/DC |
LLC HB DC-DC |
600V |
CoolMOS™ CFD |
ease of use |
|
DC/DC |
LLC HB DC-DC |
600V |
CoolMOS™ C6/E6 |
Efficiency |
|
DC/DC |
LLC HB DC-DC |
600V |
CoolMOS™ CFD |
Recommendation |
|
DC/DC |
Quasi-Resonat Flyback DC-DC |
900V |
CoolMOS™ C3 |
ease of use |
|
DC/DC |
Quasi-Resonat Flyback DC-DC |
900V |
CoolMOS™ C3 |
Efficiency |
|
DC/DC |
Quasi-Resonat Flyback DC-DC |
900V |
CoolMOS™ C3 |
Recommendation |
|
DC/DC |
Active Clamp Forward |
800V |
CoolMOS™ C3 |
ease of use |
|
DC/DC |
Active Clamp Forward |
800V |
CoolMOS™ C3 |
Efficiency |
|
DC/DC |
Active Clamp Forward |
800V |
CoolMOS™ C3 |
Recommendation |
|
Rectification |
Synchronous Rectification |
100V - 120V |
OptiMOS™ |
Recommendation |
|
Aux |
CoolSET™ |
650 - 800V |
CoolSET™ |
Recommendation |