消费类开关电源
在成本和性能之间找到最佳平衡
英飞凌能够面向消费类开关电源提供多种高性价比的器件,包括高压MOSFET、控制IC和面向PFC和PWM级的碳化硅二极管,以及面向同步整流的低压MOSFET等。英飞凌依托这些产品帮助客户不断降低产品功耗。
新型CoolMOS™ 600V C6系列以及第三代碳化硅二极管,可以实现较高的能效,而且价位适中,用途尤为广泛。对于同步整流而言,我们推荐使用第三代OptiMOS™ 系列,因为它们具备极低的导通电阻和极小电容特性。新型控制IC可应用在诸如准谐振反激和LLC等拓扑结构上。
|
Consumer SMPS |
Topology |
Voltage Class |
Technology |
Selection |
|---|---|---|---|---|
|
AC/DC |
PFC |
600V |
CoolMOS™ C6/E6 |
ease of use |
|
AC/DC |
PFC |
600V |
CoolMOS™ CP |
Efficiency |
|
AC/DC |
PFC |
600V |
CoolMOS™ C6/E6 |
Recommendation |
|
DC/DC |
2 Switch-Forward DC-DC |
600V |
CoolMOS™ C6/E6 |
ease of use |
|
DC/DC |
2 Switch-Forward DC-DC |
600V |
CoolMOS™ CP |
Efficiency |
|
DC/DC |
2 Switch-Forward DC-DC |
600V |
CoolMOS™ CP |
Recommendation |
|
DC/DC |
Flyback DC-DC |
650V |
CoolMOS™ C6/E6 |
ease of use |
|
DC/DC |
Flyback DC-DC |
650V |
CoolMOS™ C6/E6 |
Efficiency |
|
DC/DC |
Flyback DC-DC |
650V |
CoolMOS™ C6/E6 |
Recommendation |
|
DC/DC |
Single stage |
650V |
CoolMOS™ C6/E6 |
ease of use |
|
DC/DC |
Single stage |
600V |
CoolMOS™ CP |
Efficiency |
|
DC/DC |
Single stage |
650V |
open |
Recommendation |
|
DC/DC |
LLC HB DC-DC |
600V |
CoolMOS™ CFD |
ease of use |
|
DC/DC |
LLC HB DC-DC |
600V |
CoolMOS™ C6/E6 |
Efficiency |
|
DC/DC |
LLC HB DC-DC |
600V |
CoolMOS™ CFD |
Recommendation |
|
DC/DC |
Quasi-Resonat Flyback DC-DC |
900V |
CoolMOS™ C3 |
ease of use |
|
DC/DC |
Quasi-Resonat Flyback DC-DC |
900V |
CoolMOS™ C3 |
Efficiency |
|
DC/DC |
Quasi-Resonat Flyback DC-DC |
900V |
CoolMOS™ C3 |
Recommendation |
|
DC/DC |
Active Clamp Forward |
800V |
CoolMOS™ C3 |
ease of use |
|
DC/DC |
Active Clamp Forward |
800V |
CoolMOS™ C3 |
Efficiency |
|
DC/DC |
Active Clamp Forward |
800V |
CoolMOS™ C3 |
Recommendation |
|
DC/DC |
ZVS Asum. Half-Bridge DC-DC |
600V |
CoolMOS™ CFD |
ease of use |
|
DC/DC |
ZVS Asum. Half-Bridge DC-DC |
600V |
CoolMOS™ C6/E6 |
Efficiency |
|
DC/DC |
ZVS Asum. Half-Bridge DC-DC |
600V |
CoolMOS™ CFD |
Recommendation |
|
DC/DC |
TTF |
600V |
CoolMOS™ C6/E6 |
ease of use |
|
DC/DC |
TTF |
500V |
CoolMOS™ CP |
Efficiency |
|
DC/DC |
TTF |
600V |
CoolMOS™ C6/E6 |
Recommendation |
|
DC/DC |
TTF |
600V |
CoolMOS™ C6/E6 |
ease of use |
|
DC/DC |
TTF |
500V |
CoolMOS™ CP |
Efficiency |
|
DC/DC |
TTF |
600V |
CoolMOS™ C6/E6 |
Recommendation |
|
Rectification |
150 V - 250 V |
OptiMOS™ |
Recommendation |
|
|
Aux |
CoolSET™ |
650 - 800V |
CoolSET™ |
Recommendation |