安全和智能卡解决方案

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

Solutions for rising security demands



infineon-chipcard-and-security-key-visual

 

Infineon`s security solutions serve applications ranging from smart cards to new, emerging use cases. Our core competencies include tailor-made security, contactless technology as well as embedded control.

 

  • We offer industry’s broadest portfolio of security solutions including hardware, software and services.
  • We provide leading security solutions for smart card applications like SIM cards for mobile communication, payment, government identification and transport ticketing.

Infineon’s leadership extends to embedded and mobile security applications as well as internet of things security applications like smart home, connected car, industrial automation and information and communication technology.


Product Selection Guide

Title Size Date Version
2.1 MB 03 十一月 2015 11_15

Whitepaper

Title Size Date Version
556 KB 08 三月 2017 03_17
1.7 MB 17 四月 2012 04_12
2 MB 13 九月 2012 04_12
1.4 MB 13 二月 2015 01_15
2.8 MB 07 一月 2015 08_14

Product Brief

Title Size Date Version
326 KB 16 一月 2015 07_13
460 KB 13 五月 2015 01_00
218 KB 26 四月 2017 04_17
144 KB 05 四月 2017 01_00
314 KB 11 四月 2017 04_17
1.2 MB 13 七月 2015 01_09
226 KB 26 四月 2017 04_17
221 KB 30 八月 2016 08_16
206 KB 30 八月 2016 08_16
214 KB 26 四月 2017 04_17
207 KB 30 八月 2016 08_16
228 KB 26 四月 2017 04_17
204 KB 27 三月 2017 01_00
347 KB 05 十月 2016 02_00
167 KB 20 四月 2016 04_16
570 KB 16 十二月 2014 08_14
203 KB 16 十一月 2015 11_15
250 KB 19 五月 2015 05_15
238 KB 27 十一月 2014 09_14
291 KB 10 二月 2016 02_16
276 KB 10 二月 2016 02_16
417 KB 10 二月 2016 02_16
277 KB 06 十月 2015 10_15
380 KB 03 十一月 2014 09_14

Article

Title Size Date Version
1.2 MB 10 二月 2017 01_00

Application Brochure

Title Size Date Version
1.5 MB 18 二月 2016 02_16
2.5 MB 03 五月 2017 01_00
1.1 MB 10 十一月 2015 11_16
767 KB 05 四月 2015 03_15
3.2 MB 09 五月 2017 05_17
1 MB 23 九月 2015 09_15
2.2 MB 26 十月 2015 10_15
235 KB 08 十一月 2012 11_12

Application Brief

Title Size Date Version
445 KB 27 四月 2017 01_00

评估板

评估板 系列 描述 状态
OPTIGA TRUSTP DEMO KIT Security With this board customers get a first overview of the functionalities of the OPTIGA™ Trust P and have the option to extend the kit to a full development board.
    IRIDIUM9670 TPM1.2 LINUX Security Iridium 9670 - TPM1.2 SPI Evaluation Board for Raspberry PiOPTIGA™ TPM SLB 9670 1.2 is fully TCG standard compliant with a SPI interface.
      IRIDIUM9670 TPM2.0 LINUX Security Iridium 9670 - TPM2.0 SPI Evaluation Board for Raspberry PiOPTIGA™ TPM SLB 9670 2.0 is fully TCG standard compliant with a SPI interface
        TPM 45 IRIDIUMBOARD Security Iridium 9645 – TPM1.2 I2C Evaluation Board for Raspberry Pi and BeagleBoard xMOPTIGA™ TPM SLB 9645 is fully TCG standard with I2C interface to facilitate host communication
          OPTIGA TRUST E EVAL KIT Security With XMC4500 controller as the host on the evaluation kit allows to connect to the OPTIGA(TM) Trust E (SLS 32AIA) through I2C interface, customer can use this evaluation kit to either debug the host lib code or demostrate major features of SLS10ERE product through an intuitive PC GUI.
            EVAL BOARD SLS 10ERE Security With XMC4500 controller as the host on the evaluation kit allows to connect to the OPTIGA(TM) Trust (SLS 10ERE) through SWI interface, customer can use this evaluation kit to either debug the host lib code or demostrate major features of SLS10ERE product through a PC GUI.
              OPTIGA TRUST B EVAL KIT Security The OPTIGA™ Trust B SLE95250 evaluation and demonstration kit is an easy way of getting started with counterfeit protection. It allows to demonstrate an authentication flow and to check how to read and write on the storage. The software GUI can be downloaded from Infineon portal myICP for installation on a PC.
                KIT_XMCI45_LARIX_PINU_1 Security, Gate Driver, LED Driver & Ballast Controller, Linear Voltage Regulator (LDO), MOSFET, Power Controller (PWM, PFC), Sensor Quadrocopter demonstrator kit with 9-axis motion tracking, pressure sensor and authentication representation. Control via Bluetooth or radio transmitter.
                • BCR321U
                • BSC0925ND
                • DPS310
                • IFX1117MEV33
                • IFX91041V50
                • IR2301S
                • MPU9250
                • ORIGA™ 2L
                • XMC1302 Q040X0128
                • XMC4200 OBD
                • XMC4500
                coming soon