CIPURSE™ 产品

  • 产品
  • 亮点
  • 文件
  • 评估板
  • 仿真工具
  • 视频
  • Forums
  • 支持
  • 软件和工具
  • myInfineon

Tailor-made and ready-to-use product portfolio

Infineon_CIPURSE_products

Transport authorities the world over are keen to increase efficiency and performance.

 

Interoperability problems will become more pronounced and costly as demand for multi-application cards with contactless functionality rises.

 

Open, international standards such as CIPURSE™ are the best way to ensure interoperability across secured, cost-effective and flexible multi-applications schemes supporting fare collection.

 

Which is why these contactless security controllers support the CIPURSE™ standard.

 


  CIPURSE™ is a trademark of OSPT (Open Standard for Public Transport) Alliance.

To learn more about CIPURSE™, visit the OSPT™ Alliance webpage.


产品 Additional Features Product Description Applications Interfaces EEPROM Delivery Forms Package Certifications Tools
查询结果: 4
按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列 按降序排列 按升序排列
SLM 10TLC002L   CIPURSE™L profile
CIPURSE™move
Access control
Authentication
Micro payment
Transport ticketing
ISO 14443 A
NFC Forum Type 4 Tag configurable
304.0 Byte
MCC8
NiAu-bump
Wafer sawn
MCC8
CIPURSE™
-CIPURSE™ development kit
SLS 32TLC002S(M)   CIPURSE™S profile
CIPURSE™4move
- ISO 14443 A
Mifare compatibility optional
NFC Forum Type 4 Tag configurable
2.0 kByte
MCC8
NiAu-bump
Wafer sawn
MCC8
CC EAL5+ high
CIPURSE™
CIPURSE™ development kit
SLS 32TLC004S(M)   CIPURSE™S profile
CIPURSE™4move
Access control
Authentication
Micro payment
Transport ticketing
ISO 14443 A
Mifare compatibility optional
NFC Forum Type 4 Tag configurable
4.0 kByte
MCC8
NiAu-bump
Wafer sawn
MCC8
CC EAL5+ high
CIPURSE™
CIPURSE™ development kit
SLS 32TLC100(M)   CIPURSE™T profile
CIPURSE™ security controller
Access control
Authentication
Micro payment
Transport ticketing
ISO 14443 A
Mifare compatibility optional
NFC Forum Type 4 Tag configurable
8.0 kByte
MCC8
NiAu-bump
Wafer sawn
MCC8
CC EAL5+ high
CIPURSE™
CIPURSE™ development kit

Applications built on our CIPURSE™ family deliver best-in-class contactless performance and robustness

Infineon is the world’s first supplier of a complete CIPURSE™-certified product portfolio for secured, contactless cards supporting and combining public transport ticketing, micro-payments, authentication and access.

 

Our comprehensive CIPURSE™ family consists of:

  • CIPURSE™ security controllers for secured multi-application smart cards
  • CIPURSE™4move for secured multi-application smart cards
  • CIPURSE™move for secured limited-use tickets
  • CIPURSE™SAM (Secure Access Module) for ticket validators

 

All of our CIPURSE™-certified products offer secured, hardware-based storage of AES-128 keys enabling, 3-pass mutual authentication and secured communication. Commands and data can be secured using the CIPURSE™ cryptographic protocol, which provides inherent resistance to attacks like Differential Power Analyses (DPA). The effectiveness of this protocol was acknowledged in 2012 through the German IT Security Award. In addition, our CIPURSE™-certified products are ideal for NFC applications running on standard infrastructures compliant with the NFC Forum Type 4 Tag Technical Specification.


Overview

CIPURSE™ security controller – SLS 32TLC100(M)

  • CIPURSE™T Profile-compliant security controller with support for migration features
  • Common Criteria EAL5+ high certification
  • 8 KB user memory
  • Option of configuring up to 8 applications
  • Option of configuring up to 4 PxSE applications
  • Consistent transaction mechanism

Read more

 

CIPURSE™4move – SLS 32TLC002S(M) / CIPURSE™4move – SLS 32TLC004S(M)

  • CIPURSE™S Profile-compliant security controller with support for migration feature
  • Common Criteria EAL5+ high certification
  • 2 KB and 4 KB user memory
  • Option of configuring up to 8 applications
  • Option of configuring up to 4 PxSE applications

  Read more

 

CIPURSE™move – SLM 10TLC002L

  • CIPURSE™L Profile-compliant security product
  • 304 Byte user memory
  • Option of configuring one application
  • Option of configuring one PxSE application
  • Limited refund feature

Read more


Article

Title Size Date Version
495 KB 04 五月 2017 01_00

Product Selection Guide

Title Size Date Version
2.1 MB 03 十一月 2015 11_15

Application Brochure

Title Size Date Version
767 KB 05 四月 2015 03_15
1.5 MB 18 二月 2016 02_16

Product Brief

Title Size Date Version
167 KB 20 四月 2016 04_16
221 KB 30 八月 2016 08_16
207 KB 30 八月 2016 08_16
206 KB 30 八月 2016 08_16

CIPURSE™ in action – City of Perm, Russia

Demonstration of a CIPURSE-based automatic fare collection solution.

(Lev Denisov, Chief Business Advisor, ELBIUS)

 

Length 1:39

Why Giesecke & Devrient decide to go for CIPURSE™

Giesecke & Devrient has to face the dramatic change of the Transport market and finds CIPURSE™solutions to be the best option.

(Dr. Roland Magiera, Global Business Development, Segment Transit, Giesecke & Devrient)
 

Length 1:11


Why are open standards so important for the transport ticketing market?

(Dr. Ralph Gambette, General Secretary, Calypso Networks Associations)

 

Length 0:42
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
Tool Brief

Title Size Date Version
560 KB 10 九月 2012 04_15