1. Layer „Mobile Ecosystem“

Wireless Backhaul

The primary challenge facing the ecosystem is the fact that LTE will further enhance video and data exchange to a maximum, allowing everybody to send their latest pictures and videos to friends. The bulk of today’s basestation infrastructure is not equipped to support the required high data throughput. Wireless mmWave Backhaul can do.

RF Power

RF Power transistors and amplifiers for even the most challenging designs

Infineon’s latest generation of RF Power transistors and integrated amplifiers enable the design of compact, broadband and efficient power amplifiers for cellular basestations. Our technology portfolio ranging from 450 MHz to 2700 MHz, provides the most advanced solution to meet today’s most challenging designs and applications for 4G cellular transmission.

LTE

High Speed Mobile Surfing without Limit

LTE (up to 300Mbps) and LTE-A (up to 1Gbps) offer subscribers extreme fast mobile surfing experience. Infineon supports mobile industry with its excellent RF front-end solutions to achieve the best performance.

Server

Next level of energy efficiency in servers

The server market has seen a tremendous shift towards higher efficiency with peak values in the range of 95% and above. Infineon meets these challenges with an outstanding portfolio of High Voltage and Low Voltage MOSFETS, Silicon Diodes and Controllers. We offer our customers the full system solution to achieve groundbreaking results.

Connected Car

The key to the future of motoring

Cars will benefit from full internet access, use mesh communications to other vehicles and interact with road infrastructure to increase driver safety and improve the driving experience. Car connectivity will also foster the creation of new business models and better customer services.

» Infographic: “Car Security” …

Internet of Things

Protecting the Internet of Things (IoT)

As physical devices are increasingly computerized and networked, new threats arise. These can result in loss of know-how, IP or even property damage. Infineon’s products are the hardware trust anchor for security implementations. Their features enable device integrity checks, authentication and secure key storage as basis for secured communications within the IoT.

Wearable Devices

Wearable Smart Devices

The wearable smart device inspires the imagination of the future lifestyle. Infineon adds the innovative contactless technology and security solution for a convenient user experience which will boost the new products into daily life.

Network & Cloud Authentication

Secured access for secured devices

In networks and cloud services device integrity checks and authentication processes are paramount. User and device identification via electronic identifiers stored in hardware-based Secure Elements ensure that only authorized devices and users gain access to network or cloud-based data.

2. Layer „Applications“

Antenna Tuning

Enhance Connectivity and Power Efficiency

Infineon Antenna tuning solutions enhance the connectivity with high data rate through improving the RF power delivery/reception of your mobile phone antenna.

Switching Solutions

Guide RF signals to their Right Paths with Best Performance

Infineon switches represent the world's best solution with RF bulk CMOS technology guiding RF signals to their right channels in your mobile phone with low loss and high interference immunity.

LNA Solutions

Boost Sensitivity and High Data Rate

Infineon LNA solutions offer the world's No. 1 and best-in-class LNA to boost reception sensitivity to keep you connected device with a high data rate even in weak signal and disturbed environments.

ESD Protection

ESD, ESD/EMI and Surge Protection Devices

Infineon provides ESD, ESD/EMI and surge protection devices for the protection of susceptible ICs. The product portfolio comprises robust, miniature components with exceptional clamping voltage characteristics for the protection of human device interfaces (touchscreen, keypad), audio, super high speed data transmission interfaces (USB3.0, Thunderbolt, HDMI), antenna protection and charging lines in consumer and mobile communication devices.

mmWave Solutions

Simple and Compact Solution for Gigabit Radio Link

Infineon world's first single-chip millimeter-wave transceiver solutions help to realize compact and low cost gigabit backhauls at 60/70/80 GHz. It is also the best fit for mmW sensing the MIMO and beam-forming 5G networking thanks to miniscule dimensions.

RF Power

State-of-the-Art LDMOS technology

Infineon´s state-of-the-art LDMOS technology, high-volume manufacturing facilities and fully-automated production assembly and test lines enable us to provide one of the most comprehensive RF power product portfolios in the industry.

M2M

Driving the next industrial revolution

Connectivity through the cellular network is at the heart of the next industrial revolution, where intelligent machines are capable of exchanging information to manage and optimize complete industrial production processes.

Vehicle-to-vehicle / eCall

Enabling faster emergency services

eCall can significantly speed up assistance to drivers involved in an accident by automatically sending the car’s position and other relevant data to emergency services, cutting response times and helping to reduce injury severity and fatalities.

Mobile Payment

Secure, Flexible Mobile Payment Solutions

The dynamics of mobile device and mobile payment services are demanding secure and flexible solutions to meet service providers’ requirements. A range of options from Infineon are available, from financial certified secure controllers to innovative NFC system solutions.

CIPURSE™ Mobile

Addressing NFC service needs with CIPURSE™ Mobile

NFC services will positively influence transport ticketing, retail, loyalty, payment and other applications today and tomorrow. Transport ticketing is a mass market which will accelerate NFC service adoption globally. Interoperability and security of NFC services will be the key enabling factors for adoption. CIPURSE, a truly interoperable, flexible, open, scaleable and secure multi-application solution, will meet these requirements. Infineon provides form-factor independent CIPURSE mobile solutions based on secure elements.

Accessory Authentication

Protecting brand and business case

Accessories are a substantial part of the business. Thus, brands and business cases need to be protected against counterfeits, fakes, and clones. Proving the authenticity of accessories is key to preventing counterfeiting. Infineon’s OPTIGA™ Trust lowered the bar for state of the art cryptography needed for effective device authentication.

» Infographic: “The Challenge of Brand Protection” …

System Health Check

Hardware root of trust for mobile devices

The increasing connectivity of mobile devices leads to a growing need for security. The system health check supported by Infineon’s hardware security products allows users to trust that devices are not manipulated. It provides a secured storage for system control mechanisms in order to check whether hardware and software are still running as intended.

3. Layer “Products”

Battery Authentication | ORIGA™

ORIGA™ 2 Lite – Cost Effective Secure Authentication Solution.

The Infineon ORIGA™ original product authentication chip helps OEMs and system manufacturers to ensure the authenticity and safety of their original products. It offers a cost effective yet very robust cryptographic solution to protect against unauthorized aftermarket replacements and copies.

Power Supply: Chargers and Adapters

Slim down and power up your chargers

Rapid charging and reducing board size are a challenge for every mobile device. Infineon’s wide range of innovative package and product technologies enables you to miniaturize your systems up to 40% while achieving efficiency standards of +98%. Infineon offers a wide range of products including high voltage MOSFETs, Rapid Silicon Diodes and control ICs for PFC and PWM stage, as well as low voltage MOSFETs for synchronous rectification.

RF MMIC LNAs

Best Linearity and Performance in Tiny Package

Infineon single and muiltiband LTE LNAs with high linearity of +7 dBm IIP3 are the unique choice to boost the sensitivity of your mobile phones in cloudy and interfered environments.

RF Modules

Solve your Challenges of Routing in Diversity Path

Infineon LTE LNA modules integrated with switch and LNA simplify your diversity path design and help you to adopt carrier aggregation features in your phone design more easily.

GNSS LNA

Best NF and High Selectivity in Tiny Package

Infineon 0.55 dB ultra-low noise GNSS amplifiers are the best choice to boost your navigation sensitivity. World's smallest GNSS modules with integrated SAW filter and LNA enable your mobile phone design to combine the most compact dimensions with the best performance.

General LNA

Broad Solution Portfolio to Support your Design

Infineon offers broad range of general discrete RF transistor and MMIC LNA solutions for applications from 10 MHz up to 13 GHz such as mobile FM, DVB, ISM, WLAN, UWB and LNB.

General Switch

One-Stop Shop to Support your Design

Infineon offers switches up to 36 dBm and 6 GHz to support your one-stop shop for your RF front end design for applications up to 6 GHz such as mobile FM, WLAN/BT and ISM bands.

ASM Antenna Switch Module

Broad Solution Portfolio to Support your Design

Infineon offers broad range of general discrete RF transistor and MMIC LNA solutions for applications from 10 MHz up to 13 GHz such as mobile FM, DVB, ISM, WLAN, UWB and LNB.

Diversity switches

Ultra-Low Insertion Loss with wide Product Portfolio

Infineon diversity switches with ultra-low loss of as low as 0.2 dB and wide range portfolio from SPDT to SP8T help you to increase the sensitivity of your mobile phone.

Antenna Tuning Solutions

Lowest Loss and Highest Flexibility for Tuning

Infineon Antenna tuning solutions with lowest resistance and individual control of paths help you to tune your antenna performance to the best.

ESD Devices

ESD, ESD/EMI and Surge Protection Devices

Infineon provides ESD, ESD/EMI and surge protection devices for the protection of susceptible ICs. The product portfolio comprises robust, miniature components with exceptional clamping voltage characteristics for the protection of human device interfaces (touchscreen, keypad), audio, super high speed data transmission interfaces (USB3.0, Thunderbolt, HDMI), antenna protection and charging lines in consumer and mobile communication devices.

Silicon Microphone (Sensors)

Silicon Microphone (SiMic)

We develop and manufacture innovative MEMS Microphone sensors with matching sensor control ASIC and deliver our silicon to leading acoustic packaging companies. The microphone portfolio comprises analog and digital solutions covering the high performance as well as low cost segment.

Barometer

MEMS Pressure Sensors

We develop and manufacture high-precision digital barometric MEMS pressure sensors for wireless and wearable devices, by combining Infineon’s great expertise in high-performing MEMS microphones and high-quality automotive pressure sensors.

Trusted Computing

The Trust Anchor for Your Mobile Device

The Trusted Platform Module (TPM) is a microcontroller that securely stores keys, passwords and digital certificates. On secure mobile platforms OPTIGA™ TPM supports authentication, integrity checks and data protection through encryption. As a standardized turnkey solution it ensures high security for mobile devices.

Device Authentication (OPTIGA™ Trust)

Turn-Key Device Authentication Solution

Improved security at lower system costs. The OPTIGA™ Trust SLS 10ERE is a single-chip turn-key authentication product offering a robust cryptographic solution. It is designed to assist system manufacturers to prove the authenticity, integrity, and safety of their original products.

» Produkt Brief: “OPTIGA™ Trust SLS 10ERE” (PDF, 298KB) …

Embedded SIM

Accelerating M2M growth

The Embedded SIM is the enabler for broader adoption of M2M solutions by allowing remote over-the-air management of the SIM and thus helping to overcome current challenges such as changing operator over product lifetime and roaming costs.

NFC MicroSD Card

Boosted NFC MicroSD™

The Boosted NFC Secure Element innovatively integrates ultra-small antenna with the standard card performance into MicroSD™ thus make the mobile device ready for secure payment service. Turnkey solution of Boosted NFC MicroSD™ is offered by Infineon’s ODM for both online and proximity payment.

NFC SIM

NFC SIM card

Today the SIM card is fully diversified to address a broader range of hosted applications, such as mobile payment and transport over NFC. NFC SIM cards integrate a Single Wire Protocol Interface to connect to the NFC Modem. They propose high-performance and security to perform NFC transactions rapidly and securely.

Embedded Secure Element (eSE)

Embedded Security for Sensitive Data

Privacy and security-sensitive data in mobile devices need to be protected. This applies to both, users and service providers. The embedded Secure Element (eSE) offers scalable security for mobile devices – be it a single 32-bit ARM® based hardware component or a security solution including the OS.