BFP780
Overview
The BFP780 is a single stage high linearity high gain and not internally matched driver amplifier based NPN silicon germanium technology.
Summary of Features
- High maximum RF input power PRFin,max = 20 dBm
- Minimum noise figure NFmin = 1.2 dB at 900 MHz, 5 V, 30 mA
- OIP3 = 34.5 dBm at 900 MHz, 5 V, 90 mA
- OP1dB = 23 dBm at 900 MHz, 5 V, 90 mA
Potential Applications
- Commercial and industrial wireless infrastructure
- ISM band medium power amplifiers and drivers
- Automated test equipment
- UHF television, CATV and DBS
Diagrams
Support