PSoC ® Creator Component Datasheet Switched - Cap VDAC
概要
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/Screenshot24.png_793056111.png)
The Switched-Cap VDAC Component is a general-purpose digital-to-analog converter which is monotonic to 11 bits. It has up to two user-selectable reference voltage input terminals (one of which is referred to as “Analog Ground”, a potential somewhere between the rails used to set system operating point). It can also accept a signal from the analog routing of the PSoC™ device.
- 13-bit signed input data
- Monotonic to 11 bits
- Up to two reference voltage terminals for flexible transfer functions
- Buffered output can drive loads with up to 10 mA
No JSP configured!
サポート